(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Water Based Eco Ever

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HWX028-1.6

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Color
    Red
  • Specifications
    Aqueous
  • Details Model
    Capacity: 1.6 L
  • Drying Time
    Approx. 30 Minutes to 1 hour (Summer 30°C), Approx. 2 Hours (Winter 10°C)
  • Trusco Code
    419-7232
  • Mass(g)
    2370
  • Possible Recoating Time
    4 hour or more (20°C)
  • Coating Area
    11-16 m2 (1 coat)
  • Use
    For wood parts, iron parts, concrete, etc. used both indoors and outdoors.
  • Amount Of Content
    1 Can (1.6 L)
Part Number
HWX028-1.6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

₹ 4,974.18

1 Piece(s) 8 Day(s) or more Red Capacity: 1.6 L 419-7232 2370 11-16 m2 (1 coat) 1 Can (1.6 L)

Basic Specifications

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Specifications
    Aqueous
  • Drying Time
    Approx. 30 Minutes to 1 hour (Summer 30°C), Approx. 2 Hours (Winter 10°C)
  • Possible Recoating Time
    4 hour or more (20°C)
  • Use
    For wood parts, iron parts, concrete, etc. used both indoors and outdoors.

Product Description

[Features]
· Luster type water-based silicone acrylic paint with superior durability, weather resistance and adhesion.
· Strong against acid rain, acid snow, UV rays, exhaust gases and salt damage. Unlikely to get dirty.
[Applications]
· For interior and exterior wood, iron, concrete, etc.

Specifications of HWX028-1.6

  • Product Applications
    For Buildings
  • Product Model
    Paint (Can)
  • Color
    Red
  • Specifications
    Aqueous
  • Details Model
    Capacity: 1.6 L
  • Drying Time
    Approx. 30 Minutes to 1 hour (Summer 30°C), Approx. 2 Hours (Winter 10°C)
  • Trusco Code
    419-7232
  • Mass(g)
    2370
  • Possible Recoating Time
    4 hour or more (20°C)
  • Coating Area
    11-16 m2 (1 coat)
  • Use
    For wood parts, iron parts, concrete, etc. used both indoors and outdoors.
  • Amount Of Content
    1 Can (1.6 L)
Part Number
HWX028-1.6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Details Model Trusco Code Mass
(g)
Coating Area Amount Of Content

₹ 4,974.18

1 Piece(s) 8 Day(s) or more Red Capacity: 1.6 L 419-7232 2370 11-16 m2 (1 coat) 1 Can (1.6 L)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1