Loading...

Electric Low Pressure Warm Air Painting Machine Clean Boy

Brand :
SEIWA_SPRAYPUMP

Caution

    Product Description

    [Features]
    · Compatible with photocatalytic paint.
    · Newly developed: the lightest powerful turbine motor achieves good atomization.
    · A large volume of low pressure air encloses the paint, so spattering is extremely low, achieving a high coating efficiency (86.8%).
    · Warm air creates an even better coat, with no drips, fogging, or pinholes.
    · Includes an air flow adjustment function.
    · Environmentally-friendly type that reduces the irritating noise from stopping a gun.
    [Applications]
    · For application of paint or disinfectant to interiors and exteriors, industrial metal, woodworking, automobiles, etc.
    · For lacquer, water-based paint, vinyl paint, acrylic, urethane, rust-proofing agent, etc.