- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Diaphragm Airless Paint Sprayer
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Model |
Trusco Code |
Accessories |
Amount Of Content |
|
₹ 270,675.44
|
1 Piece(s)
|
|
9 Day(s) or more
|
Hose 20 m Type |
254-7902 |
Airless Gun (TPG-1) Body Set (Turn Clean), High Soft Hose (1/4 x 20 m) Turn Clean Tip (1650) |
1 Set (Airless Gun (TPG-1) / High-soft Hose (1/4 X 20 m) / Turn-clean Tip (1650) / Body Set (Turn-clean)) |
|
₹ 277,435.36
|
1 Piece(s)
|
|
9 Day(s) or more
|
Hose 30 m Type |
254-7911 |
Airless Gun (TPG-1) Body Set (Turn Clean), High Soft Hose (1/4 x 30 m) Turn Clean Tip (1650) |
1 Set (Airless Gun [TPG-1] / High-soft Hose [1/4 X 30 m] / Turn-clean Tip [1650] / Body Set [Turn-clean]) |
Basic Specifications
-
- Product Model
- Airless Coating Machine
-
- Power Supply
- 100 VAC
-
- Maximum Working Pressure(MPa)
- 22
-
- Amount of Discharge Liquid(l / min)
- 6
-
- Power Consumption(W)
- 750
-
- Standard Electricity Consumption Rate
- 16.5 Yen/h
-
- Features
- Increased work efficiency with a high output motor and large hydraulic chamber.
-
- Use
- Steel frame / machine painting, construction painting.
-
- Specification ( Paint Discharge Window)
- G1/4
-
- Mass(g)
- 35000
Product Description
[Features]
·The high output motor and large hydraulic chamber improve work efficiency.
[Applications]
·Steel frame/machine painting, architectural painting.
·For lacquer, water-based paint, vinyl paint, acrylic, urethane, rust-proofing agent, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Details Model |
Trusco Code |
Accessories |
Amount Of Content |
|
₹ 270,675.44
|
1 Piece(s)
|
|
9 Day(s) or more
|
Hose 20 m Type |
254-7902 |
Airless Gun (TPG-1) Body Set (Turn Clean), High Soft Hose (1/4 x 20 m) Turn Clean Tip (1650) |
1 Set (Airless Gun (TPG-1) / High-soft Hose (1/4 X 20 m) / Turn-clean Tip (1650) / Body Set (Turn-clean)) |
|
₹ 277,435.36
|
1 Piece(s)
|
|
9 Day(s) or more
|
Hose 30 m Type |
254-7911 |
Airless Gun (TPG-1) Body Set (Turn Clean), High Soft Hose (1/4 x 30 m) Turn Clean Tip (1650) |
1 Set (Airless Gun [TPG-1] / High-soft Hose [1/4 X 30 m] / Turn-clean Tip [1650] / Body Set [Turn-clean]) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Usage
●Iron frame/machine coating, construction coating.
●Lacquer, water-based paint, vinyl paint, acrylic, urethane, rust preventive paints, etc.Specification
●Max Working Pressure(MPa):22
●Max Discharge Amount(L/min):6
●Electricity Consumption(w):750
●SPQ(set):1
●Power Source: AC100V
●Paint Discharge Port: G1/4Set Contents
●Air Less Gun(TPG-1)
●Turn Clean Tip(1650)
●Body Set(turn clean)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy