(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spray Gun (wicking type)

Spray Gun (wicking type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 10,582.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSG-13
SSG-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Pattern Width
(mm)
The amount of air
(L/min)
Trusco Code Amount Of Content

₹ 10,608.22

1 Piece(s) 7 Day(s) or more 1.3 130 90 219-5801 1 unit

₹ 10,582.78

1 Piece(s) 5 Day(s) or more 1.5 200 150 219-5798 1 unit

Basic Specifications

  • Product Specifications
    Suction Type
  • Atomization Stage
    General Purpose
  • Required compression machine(kW)
    0.75–1.5
  • Features 1
    Manufactured with attention paid to atomization.
  • Features 2
    Can be used for a wide range of applications and provides a beautiful finish.
  • Features 3
    The product is a gun with emphasis on the amount of paint discharged
  • Features 4
    Has excellent workability and enables quick work.
  • Application
    For use in automobiles (coating), metallic coating, woodworking, furniture, plastic coating, food industry etc.
  • Cup Mounting Opening
    G1/4
  • Air Inlet
    G1/4
  • Main Body Material
    Aluminum Die Casting
  • Liquid contact parts material
    Stainless steel (SUS303), brass, aluminum diecast
  • Mass(g)
    450
  • Amount Of Content
    1 unit

Product Description

[Features]
· Manufactured with attention paid to atomization.
· Can be used for a wide range of applications and provides a beautiful finish.
· The product is a gun with emphasis on the amount of paint discharged. Has excellent workability and enables quick work.
[Applications]
· Painting small objects, painting the final coat or acrylic lacquer.

Part Number
SSG-13
SSG-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Nozzle Diameter
(mmφ)
Pattern Width
(mm)
The amount of air
(L/min)
Trusco Code Amount Of Content

₹ 10,608.22

1 Piece(s) 7 Day(s) or more 1.3 130 90 219-5801 1 unit

₹ 10,582.78

1 Piece(s) 5 Day(s) or more 1.5 200 150 219-5798 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Gun that puts an emphasis on volume of paint spray. Usability is good and you can work speedily.

Usage

●Coating of small articles, top coating, acrylic lacquer coating.

Specification

●Required Compressor(kW):0.75 to 1.5
●Mist Level:General Purpose
●SPQ(piece):10
●Suction Type
●Cup Mounting Outlet: G1/4
●Air Input Port: G1/4

Materials

●Main Body: Aluminum Die-cast
●Wetted Part: Stainless Steel(SUS303), Brass, Aluminum Die-cast