(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Paint Cup (Capacity 700 g)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 3,863.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KR-470-1
KR-470-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Adequate Spray Gun Mounting Screw Trusco Code Amount Of Content

₹ 3,983.00

4 Piece(s) 8 Day(s) or more JGX G3/8 324-8461 1 pc.

₹ 3,863.00

4 Piece(s) 8 Day(s) or more JJ、LUNA G1/4 324-8470 1 pc.

Basic Specifications

  • Product Specifications
    Suction Type
  • Cup Capacity(L)
    0.7
  • Body Material
    Aluminum Die Casting
  • Mass(g)
    285
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The cup lid and body can be attached and detached smoothly, making it difficult for paint to leak.
[Applications]
·Applied fluid: paint.

Part Number
KR-470-1
KR-470-2
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Adequate Spray Gun Mounting Screw Trusco Code Amount Of Content

₹ 3,983.00

4 Piece(s) 8 Day(s) or more JGX G3/8 324-8461 1 pc.

₹ 3,863.00

4 Piece(s) 8 Day(s) or more JJ、LUNA G1/4 324-8470 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1