(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JGX-502-120-2.0-S |
JGX-502-125-2.5-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Diameter (mmφ) |
Pattern Width (mm) |
Air Usage (L/min) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 13,598.22 |
1 Piece(s) | 5 Day(s) or more | 2 | 270 | 250 | 324-8356 | 1 unit | ||
₹ 13,598.22 |
1 Piece(s) | 5 Day(s) or more | 2.5 | 280 | 350 | 324-8364 | 1 unit |
[Features]
·The pressure at the gun's hand is 0.29 MPa, and the dispensing volume is large, making it suitable for general industries.
[Applications]
·Automotive (painting), metal painting, woodworking, furniture, plastic painting, food industry, etc.
Part Number |
---|
JGX-502-120-2.0-S |
JGX-502-125-2.5-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nozzle Diameter (mmφ) |
Pattern Width (mm) |
Air Usage (L/min) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
₹ 13,598.22 |
1 Piece(s) | 5 Day(s) or more | 2 | 270 | 250 | 324-8356 | 1 unit | ||
₹ 13,598.22 |
1 Piece(s) | 5 Day(s) or more | 2.5 | 280 | 350 | 324-8364 | 1 unit |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy