Pneumatic Chemical Pump Stainless Steel
Specifications of HP-702
-
- Product Type
- Air Model
-
- Discharge Quantity(l/min)
- 25
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 2.8
-
- Trusco Code
- 458-0541
-
- Features
- The simple structure makes disassembly and part replacement easy. Continuous rating allows for continuous operation.
-
- Use
- For solvent, oil, food, and biofuel.
-
- Operating Air Pressure(Mpa)
- 0.2–0.5
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Stainless Steel (SUS316)
-
- Material (Hose)
- Stainless Steel (SUS304)
-
- Packing
- Fluorine Resin, etc.
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 128,741.58
|
1 Piece(s)
|
|
16 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- Air Model
-
- Discharge Quantity(l/min)
- 25
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 2.8
-
- Trusco Code
- 458-0541
-
- Features
- The simple structure makes disassembly and part replacement easy. Continuous rating allows for continuous operation.
-
- Use
- For solvent, oil, food, and biofuel.
-
- Operating Air Pressure(Mpa)
- 0.2–0.5
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Stainless Steel (SUS316)
-
- Material (Hose)
- Stainless Steel (SUS304)
-
- Packing
- Fluorine Resin, etc.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
・ The simple structure makes it easy to disassemble and replace parts.
・ Since it is continuously rated, continuous operation is possible.
[Applications]
・ For solvents, oils, foods and biofuels.
Specifications of HP-702
-
- Product Type
- Air Model
-
- Discharge Quantity(l/min)
- 25
-
- Pump Head(m)
- 5
-
- Mass(kg)
- 2.8
-
- Trusco Code
- 458-0541
-
- Features
- The simple structure makes disassembly and part replacement easy. Continuous rating allows for continuous operation.
-
- Use
- For solvent, oil, food, and biofuel.
-
- Operating Air Pressure(Mpa)
- 0.2–0.5
-
- Hose
- 19×1000mm
-
- Usable Viscosity
- 200mPa・S
-
- Body
- Stainless Steel (SUS316)
-
- Material (Hose)
- Stainless Steel (SUS304)
-
- Packing
- Fluorine Resin, etc.
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 128,741.58
|
1 Piece(s)
|
|
16 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Since it is simple structure, it is easy to disassemble and replace parts.Usage
●For solvents, oils, foods and bio fuels.Specification
●Discharge Rate(L/min):25
●Head(m):5
●Working Air Pressure(MPa):0.2 to 0.5
●SPQ(piece):1
●Hose: 19 x 1000mm
●Available Viscosity: 200mPa・SMaterials
●Main Body: Stainless Steel(SUS316)
●Hose: Stainless Steel(SUS304)
●Packing: Fluorine Resin, etc.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy