(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Inline Type Single Stage Spiral Pump

Inline Type Single Stage Spiral Pump

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

  • Order Qty :
  • Starting From :
    ₹ 229,296.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
TP32-230-2-5
TP40-230-2-5
TP40-270-2-5
TP40-270-2-6
TP40-290-2-5
TP50-250-2-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Output
(kW)
Mass
(kg)
Trusco Code Contents

₹ 229,296.51

1 Piece(s) 16 Day(s) or more 161 9.5 50 32 0.75 24.7 458-5216 1 unit

₹ 262,872.11

1 Piece(s) 16 Day(s) or more 224 16 50 40 1.1 37.3 458-5232 1 unit

₹ 296,742.91

1 Piece(s) 16 Day(s) or more 270 14.8 50 40 1.5 38.9 458-5259 1 unit

₹ 273,566.04

1 Piece(s) 16 Day(s) or more 300 13.8 60 40 1.5 38.9 458-5267 1 unit

₹ 342,009.82

1 Piece(s) 16 Day(s) or more 330 23 50 40 2.2 64.5 458-5275 1 unit

₹ 361,208.93

1 Piece(s) 16 Day(s) or more 510 15 60 50 2.2 53.8 458-5305 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Output
(kW)
Mass
(kg)
Trusco Code Contents

Basic Specifications

  • Product Type
    Spiral type
  • Power Supply(V)
    Three-phase 200/three-phase 400
  • Features
    An inline type single-stage spiral pump with improved pump efficiency.
  • Application
    Cold and warm water circulation, for cooling towers, for installation in other devices, and general industrial water transfer.
  • Specifications
    Spiral type
  • Motor
    Fully-closed outer fan
  • Shaft seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • Contents
    1 unit

Product Description

[Features]
· An inline type single-stage spiral pump with improved pump efficiency.
· Small, lightweight, and requires a smaller installation area than a horizontal pump.
· Powercron electrodeposited coating is applied in order to suppress rust generation.
[Applications]
· Cold and warm water circulation, for cooling towers, for installation in various devices, general industrial water transfer, etc.

Part Number
TP32-230-2-5
TP40-230-2-5
TP40-270-2-5
TP40-270-2-6
TP40-290-2-5
TP50-250-2-6
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Output
(kW)
Mass
(kg)
Trusco Code Contents

₹ 229,296.51

1 Piece(s) 16 Day(s) or more 161 9.5 50 32 0.75 24.7 458-5216 1 unit

₹ 262,872.11

1 Piece(s) 16 Day(s) or more 224 16 50 40 1.1 37.3 458-5232 1 unit

₹ 296,742.91

1 Piece(s) 16 Day(s) or more 270 14.8 50 40 1.5 38.9 458-5259 1 unit

₹ 273,566.04

1 Piece(s) 16 Day(s) or more 300 13.8 60 40 1.5 38.9 458-5267 1 unit

₹ 342,009.82

1 Piece(s) 16 Day(s) or more 330 23 50 40 2.2 64.5 458-5275 1 unit

₹ 361,208.93

1 Piece(s) 16 Day(s) or more 510 15 60 50 2.2 53.8 458-5305 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Output
(kW)
Mass
(kg)
Trusco Code Contents

Loading...

Product Specifications

Features

●Inline type single stage spiral pump to improve pump efficiency.
●Compact and lightweight that requires less installation area compared with horizontal pumps.
●Power clone electrodeposition coating is applied to suppress rust generation.

Usage

●For cold/hot water circulation, for cooling towers, for incorporation of various equipment, transportation of general industrial water, etc.

Specification

●SPQ(piece):1
●Swirl Type 
●Motor: Totally Enclosed Outside Sector
●Shaft Seal: Mechanical Seal 
●Number of Poles: 2 Poles
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list