(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Submersible Pump for Clear Water, P717 Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 126,396.33 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P7175.4
P7175.4S
P7175.75
P7176.4
P7176.4S
P7176.75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Power Supply
(V)
Current
(A)
Output
(kW)
Mass
(kg)
Trusco Code Amount Of Content

₹ 126,396.33

1 Piece(s) 9 Day(s) or more 9.5 50 Three-Phase 200 2.3 0.4 10.5 243-3281 1 unit

₹ 127,583.71

1 Piece(s) 9 Day(s) or more 9.5 50 Single-phase 100 9.2 0.4 13 243-3273 1 unit

₹ 140,214.71

1 Piece(s) 8 Day(s) or more 13.6 50 Three-Phase 200 3.9 0.75 12 243-3290 1 unit

₹ 126,396.33

1 Piece(s) 9 Day(s) or more 9.8 60 Three-Phase 200 2.2 0.4 10.5 243-3311 1 unit

₹ 127,583.71

1 Piece(s) 9 Day(s) or more 9.8 60 Single-phase 100 8.3 0.4 13 243-3303 1 unit

₹ 140,214.71

1 Piece(s) 9 Day(s) or more 14 60 Three-Phase 200 3.7 0.75 12 243-3320 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Power Supply
(V)
Current
(A)
Output
(kW)
Mass
(kg)
Trusco Code Amount Of Content

Basic Specifications

  • Product Type
    Electric
  • Discharge Quantity(l/min)
    30
  • Bore Diameter(mm)
    50
  • Features
    Lightweight, compact and easy to carry.
  • Application
    For general drainage. For industrial drainage. For emergency drainage. For agriculture. For aeration.
  • Power Cord Length
    6m
  • Specifications
    Non-automatic operation type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight, compact, and portable.
· The casing has a dual structure which constantly cools the motor enclosure with solution during operation.
· Stainless steel is used for the wetted components.
· Has a low operating water level.
[Applications]
· For general drainage.
· For industrial wastewater.
· For emergency drainage.
· For the agricultural industry.
· For aeration/air diffusion.

Part Number
P7175.4
P7175.4S
P7175.75
P7176.4
P7176.4S
P7176.75
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Power Supply
(V)
Current
(A)
Output
(kW)
Mass
(kg)
Trusco Code Amount Of Content

₹ 126,396.33

1 Piece(s) 9 Day(s) or more 9.5 50 Three-Phase 200 2.3 0.4 10.5 243-3281 1 unit

₹ 127,583.71

1 Piece(s) 9 Day(s) or more 9.5 50 Single-phase 100 9.2 0.4 13 243-3273 1 unit

₹ 140,214.71

1 Piece(s) 8 Day(s) or more 13.6 50 Three-Phase 200 3.9 0.75 12 243-3290 1 unit

₹ 126,396.33

1 Piece(s) 9 Day(s) or more 9.8 60 Three-Phase 200 2.2 0.4 10.5 243-3311 1 unit

₹ 127,583.71

1 Piece(s) 9 Day(s) or more 9.8 60 Single-phase 100 8.3 0.4 13 243-3303 1 unit

₹ 140,214.71

1 Piece(s) 9 Day(s) or more 14 60 Three-Phase 200 3.7 0.75 12 243-3320 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Total lift
(m)
Frequency
(Hz)
Power Supply
(V)
Current
(A)
Output
(kW)
Mass
(kg)
Trusco Code Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list