(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Pressure Test Pump Manual TP500

Water Pressure Test Pump Manual TP500

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of TP500

  • Product Type
    Manual Operation Type
  • JAN Code
    3.3
  • Trusco Code
    247-6444
  • Features
    Lightweight, compact and easy to carry.
  • Application
    For pressure leakage testing of various piping.
  • Maximum Pressure(MPa)
    4
  • Accessory
    Pressure Gauge / High Pressure Hose 1 m /
  • Outlet Port Dia.
    G1/4
  • Discharge Quantity(ml/count)
    16
  • Water tank capacity(l)
    3
  • Amount Of Content
    1 unit
Part Number
TP500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 20,883.27

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Manual Operation Type
  • JAN Code
    3.3
  • Trusco Code
    247-6444
  • Features
    Lightweight, compact and easy to carry.
  • Application
    For pressure leakage testing of various piping.
  • Maximum Pressure(MPa)
    4
  • Accessory
    Pressure Gauge / High Pressure Hose 1 m /
  • Outlet Port Dia.
    G1/4
  • Discharge Quantity(ml/count)
    16
  • Water tank capacity(l)
    3
  • Amount Of Content
    1 unit

Product Description

[Features]
· Lightweight, compact, and conveniently portable.
· A stable and easy-to-use tank type.
· The air vent valve is located at the front, making it easy to turn.
[Applications]
· For pressure leakage testing of various piping.

Specifications of TP500

  • Product Type
    Manual Operation Type
  • JAN Code
    3.3
  • Trusco Code
    247-6444
  • Features
    Lightweight, compact and easy to carry.
  • Application
    For pressure leakage testing of various piping.
  • Maximum Pressure(MPa)
    4
  • Accessory
    Pressure Gauge / High Pressure Hose 1 m /
  • Outlet Port Dia.
    G1/4
  • Discharge Quantity(ml/count)
    16
  • Water tank capacity(l)
    3
  • Amount Of Content
    1 unit
Part Number
TP500
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 20,883.27

1 Piece(s) 5 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list