(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Print Non-Slip Non-Slip Type 150x610 – 300x306

Print Non-Slip Non-Slip Type 150x610 – 300x306

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 2,819.95 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Safety Sign (For Floor)
  • Material
    Base Material: Aluminum Foil/ Adhesive: Acrylic/ Abrasive Grain: Aluminum Oxide
  • Mounting Type
    Adhesive Seal
  • Adhesiveness
    20N/25mm
  • Specifications
    Pasting Type (adhesive treatment)
  • Tensile Strength
    147N/25mm
  • Mass(g)
    150
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be installed with ease, simply peel off the back surface and adhere.
· Combination of anti-slip and warning effects helps prevent accidental slips.
· Can also be adhered onto uneven surfaces without primer surface treatment, etc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list