Pict-type Signage Single-Action Signage
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Display content details |
Trusco Code |
Amount Of Content |
|
₹ 816.67
|
2 Piece(s)
|
|
5 Day(s) or more
|
Keep out |
415-5025 |
1 pc. |
|
₹ 816.67
|
2 Piece(s)
|
|
5 Day(s) or more
|
Do not enter |
415-5041 |
1 pc. |
Basic Specifications
-
- Product Type
- Safety sign
-
- Material
- Plastic Tarpaulin
-
- Mounting Type
- Back surface hook and loop fastener
-
- Vertical(mm)
- 600
-
- Horizontal(mm)
- 450
-
- Features
- It can be attached/detached with a single touch.
-
- Specifications
- Mounting method: reverse-side Velcro type
-
- Mass(g)
- 130
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· It can be attached/detached with a single touch.
· Back surface has a hook and loop fastener for easy attachment.
[Applications]
· For caution awareness at work sites
· Attach this to cone bars or ropes for caution.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Display content details |
Trusco Code |
Amount Of Content |
|
₹ 816.67
|
2 Piece(s)
|
|
5 Day(s) or more
|
Keep out |
415-5025 |
1 pc. |
|
₹ 816.67
|
2 Piece(s)
|
|
5 Day(s) or more
|
Do not enter |
415-5041 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy