(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tags Tied To Wall

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 157.64 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
391
391-A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details Trusco Code Amount Of Content

₹ 157.64

2 Piece(s) 6 Day(s) or more Do not remove without permission 421-4803 1 pc.

₹ 157.64

2 Piece(s) 6 Day(s) or more Do Not Remove Wall Junctions 421-4811 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details Trusco Code Amount Of Content

Basic Specifications

  • Product Model
    Safety Sign
  • Material
    Soft Vinyl (PVC)
  • Mounting Type
    With Vinyl Tie Wrap
  • Longitudinal(mm)
    170
  • Side(mm)
    60
  • Features
    Attachment is simple with vinyl tie.
  • Mass(g)
    6
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With twist ties for east installation.
[Applications]
· Markers displaying the danger of removing fixtures connecting scaffolding to buildings on construction sites.

Part Number
391
391-A
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details Trusco Code Amount Of Content

₹ 157.64

2 Piece(s) 6 Day(s) or more Do not remove without permission 421-4803 1 pc.

₹ 157.64

2 Piece(s) 6 Day(s) or more Do Not Remove Wall Junctions 421-4811 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Display Content Details Trusco Code Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list