(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Large Horizontal Curtain

Click this image to zoom it.

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 16,057.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Vertical & Horizontal Curtain
  • Material
    Cloth
  • Mounting Type
    14 Holes
  • Longitudinal(mm)
    900
  • Side(mm)
    5400
  • Features
    Large size for easy recognition and for clearly displaying details of the safety measures being undertaken.
  • Specifications
    Mounting Method: Strap (Strap Included)
  • Accessories
    Strings, 14
  • Mass(g)
    1250
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Large size with good visibility, and can be used for precise displays of the content of safety measures being undertaken.
[Applications]
· Accident elimination slogan on construction sites.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language