- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Sign Label For Outdoor Use (for Laser Printer) Magnetic Set
Specifications of 31037
-
- Product Model
- Safety Sign
-
- Details Model
- Magnet Set
-
- Material
- Polyester Film / Magnet
-
- Sheet Size
- A4
-
- Label Size: Longitudinal(mm)
- 297
-
- Label Size: Side(mm)
- 210
-
- Color
- White
-
- Summary
- With Magnet, Matte
-
- Thickness(mm)
- 0.16
-
- Trusco Code
- 410-4218
-
- Features
- Magnet can be cleanly created with an inkjet printer. Superior durability to water and light means that it can also be used outdoors.
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 Pack (3 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,991.91
|
1 Pack(s)
|
3 Pieces Per Package
|
|
5 Day(s) or more
|
1 Pack (3 Sheets) |
Basic Specifications
-
- Product Model
- Safety Sign
-
- Details Model
- Magnet Set
-
- Material
- Polyester Film / Magnet
-
- Sheet Size
- A4
-
- Label Size: Longitudinal(mm)
- 297
-
- Label Size: Side(mm)
- 210
-
- Color
- White
-
- Summary
- With Magnet, Matte
-
- Thickness(mm)
- 0.16
-
- Trusco Code
- 410-4218
-
- Features
- Magnet can be cleanly created with an inkjet printer. Superior durability to water and light means that it can also be used outdoors.
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 Pack (3 Sheets)
Product Description
[Features]
· Magnets can be created with precision on a laser printer.
· They have excellent water- and light-resistant properties, and can also be used outdoors.
[Applications]
· Display on items to which magnets adhere, such as steel racks
Specifications of 31037
-
- Product Model
- Safety Sign
-
- Details Model
- Magnet Set
-
- Material
- Polyester Film / Magnet
-
- Sheet Size
- A4
-
- Label Size: Longitudinal(mm)
- 297
-
- Label Size: Side(mm)
- 210
-
- Color
- White
-
- Summary
- With Magnet, Matte
-
- Thickness(mm)
- 0.16
-
- Trusco Code
- 410-4218
-
- Features
- Magnet can be cleanly created with an inkjet printer. Superior durability to water and light means that it can also be used outdoors.
-
- Mass(g)
- 450
-
- Amount Of Content
- 1 Pack (3 Sheets)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,991.91
|
1 Pack(s)
|
3 Pieces Per Package
|
|
5 Day(s) or more
|
1 Pack (3 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy