(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chain Barrier Post, With Tank That Does Not Require Weights

Chain Barrier Post, With Tank That Does Not Require Weights

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 1,239.35 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-CSDBR
T-CSSV
T-CSW
T-CSY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS Color Main Body Color Trusco Code Amount Of Content

₹ 1,239.35

5 Piece(s) 5 Day(s) or more 10 Other Brown 477-8995 1 unit

₹ 1,327.00

2 Piece(s) 5 Day(s) or more 10 Silver Silver 402-9437 1 unit

₹ 1,239.35

2 Piece(s) 5 Day(s) or more 10 White White 342-9997 1 unit

₹ 1,327.00

2 Piece(s) 5 Day(s) or more 10 Yellow Yellow 402-9429 1 unit

Basic Specifications

Product Description

Chain stand with a tank that doesn't require a weight.
[Features]
· It can be used with a chain hooked on for guiding personnel flow or for area management such as entry prohibition.
· It is possible to put water or sand in the base part (water: about 3.3 kg, sand: about 4.8 kg) in order to prevent it from toppling.
· Material: polyethylene (PE).
[Applications]
· Ideal for events, shops, etc. in various places whether indoor or outdoor.

Part Number
T-CSDBR
T-CSSV
T-CSW
T-CSY
Part Number Price Minimum Order Qty. Volume Discount Days to Ship RoHS Color Main Body Color Trusco Code Amount Of Content

₹ 1,239.35

5 Piece(s) 5 Day(s) or more 10 Other Brown 477-8995 1 unit

₹ 1,327.00

2 Piece(s) 5 Day(s) or more 10 Silver Silver 402-9437 1 unit

₹ 1,239.35

2 Piece(s) 5 Day(s) or more 10 White White 342-9997 1 unit

₹ 1,327.00

2 Piece(s) 5 Day(s) or more 10 Yellow Yellow 402-9429 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can put water or sand in the base part.(water: approx. 3kg, sand: approx. 4.5kg)

Specification

●W x H(mm):255 x 837
●SPQ(piece):20
●Compatible Chain Diameter: 6mm/8mm

Materials

●Polyethylene(PE)
X
whatsapp-qr whatsapp-icon