- Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.
Plastic Chain Yellow 6x2 – 6x6
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Diameter × length (mm×m) |
Mass (g) |
Trusco Code |
Amount Of Content |
|
₹ 547.00
|
2 Piece(s)
|
|
5 Day(s) or more
|
6×2 |
162 |
414-7227 |
1 pc. |
|
₹ 1,391.00
|
2 Piece(s)
|
|
5 Day(s) or more
|
6 x 6 |
486 |
414-7243 |
1 pc. |
Basic Specifications
-
- Product Type 2
- Plastic Chain
-
- Product Type 1
- Plastic Chain
-
- Main Body Color
- Yellow
-
- Features 1
- The product is a short type plastic chain.
-
- Features 2
- Usage of a separately purchased chain joint allows extension.
-
- Material
- Polyethylene (PE)
-
- Amount Of Content
- 1 pc.
Product Description
A plastic chain used for the chain stand.
[Features]
· The product is a short type plastic chain.
· Can be extended by using a chain joint.
· Made of polyethylene (PE). Made in Taiwan.
[Applications]
· It can be used for partitions in a no-entry section, lot management in a parking lot, guidance of pedestrians, etc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Diameter × length (mm×m) |
Mass (g) |
Trusco Code |
Amount Of Content |
|
₹ 547.00
|
2 Piece(s)
|
|
5 Day(s) or more
|
6×2 |
162 |
414-7227 |
1 pc. |
|
₹ 1,391.00
|
2 Piece(s)
|
|
5 Day(s) or more
|
6 x 6 |
486 |
414-7243 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy