Loading...

Oil Skimmer Oil/Water Separation Tank

Brand :
KISOH

Caution

    Product Description

    [Features]
    · Convenient for the oil-water separation of discharge liquid from an oil skimmer.
    [Applications]
    · Oil-water separation of discharge fluid from an oil skimmer

    Features

    ●Excellent oil/water separation performance, and special resin belts with long life is used.

    Usage

    ●Recovery of floating oil from various cooler devices.
    ●Recovery of floating oil from various washing machines.

    Specification

    ●Main Body Dimension(mm) W x D x H:180 x 180 x 150
    ●50/60Hz Dual Purpose

    Accessories

    ●Spring Purine Hose 1m 
    ●Air Tube 1m 
    ●Hose Band 22mm x 2

    Warning

    ●Oil recovery amount is Approx. 100mm oil film in tank 60L, measured at oil temperature 10°C.