Loading...

Recovery Equipment for Floated Oil / Oil Skimmer

Brand :
KISOH

Caution

    Product Description

    A floating oil recovery device with a compact structure, easy maintenance, and excellent durability.
    [Features]
    ·Excellent durability due to the stainless steel frame.
    ·The simple and compact structure makes installation and maintenance easy.
    ·A special resin belt with excellent oil-water separation performance and long service life is used.
    [Applications]
    ·Optimal for collecting floating oil in tanks of various machine tools, washing machines, wastewater treatment equipment, and wastewater tanks.

    Features

    ●Excellent oil/water separation performance, and special resin belts with long life is used.

    Usage

    ●Recovery of floating oil from various cooler devices.
    ●Recovery of floating oil from various washing machines.

    Specification

    ●Output(W):15
    ●50/60Hz Dual Purpose

    Warning

    ●Oil recovery amount is Approx. 100mm oil film in tank 60L, measured at oil temperature 10°C.
    Recovery Equipment for Floated Oil / Oil Skimmer | KISOH | MISUMI India