(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Towel (Hot Air Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KTM-100

  • Type
    Wall Mounting Installation Type
  • Power(V)
    100
  • Wind Speed(m/s)
    120
  • Details Model
    Standard Type
  • Body / Option
    Main Body
  • Width(mm)
    256
  • Depth(mm)
    148
  • Height(mm)
    490
  • Color
    White
  • Trusco Code
    336-5590
  • Feature 1
    A speedy drying with high-power hot wind (120 m/s).
  • Feature 2
    All products are made using hygienic antibacterial plastics.
  • Feature 3
    It can be placed on tight spaces because of its separable top and bottom design.
  • Use
    Hand Dry
  • Power Consumption(W)
    730
  • Mass(g)
    4700
  • Specifications
    Wind speed: 120 m/s, Driving sound: 64 dB, Wall surface mounted type
  • Amount Of Content
    1 unit
Part Number
KTM-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 75,490.00

1 Piece(s) 8 Day(s) or more 1 unit

Basic Specifications

  • Type
    Wall Mounting Installation Type
  • Power(V)
    100
  • Wind Speed(m/s)
    120
  • Details Model
    Standard Type
  • Body / Option
    Main Body
  • Width(mm)
    256
  • Depth(mm)
    148
  • Height(mm)
    490
  • Color
    White
  • Trusco Code
    336-5590
  • Feature 1
    A speedy drying with high-power hot wind (120 m/s).
  • Feature 2
    All products are made using hygienic antibacterial plastics.
  • Feature 3
    It can be placed on tight spaces because of its separable top and bottom design.
  • Use
    Hand Dry
  • Power Consumption(W)
    730
  • Mass(g)
    4700
  • Specifications
    Wind speed: 120 m/s, Driving sound: 64 dB, Wall surface mounted type
  • Amount Of Content
    1 unit

Product Description

[Features]
· Able to speed-dry using high powered warm air (120 m/s wind speed).
· Hygienic. Full antibacterial resin specification.
· Separate top and bottom parts allow it to be installed in narrow spaces.
[Applications]
· Drying hands.

Specifications of KTM-100

  • Type
    Wall Mounting Installation Type
  • Power(V)
    100
  • Wind Speed(m/s)
    120
  • Details Model
    Standard Type
  • Body / Option
    Main Body
  • Width(mm)
    256
  • Depth(mm)
    148
  • Height(mm)
    490
  • Color
    White
  • Trusco Code
    336-5590
  • Feature 1
    A speedy drying with high-power hot wind (120 m/s).
  • Feature 2
    All products are made using hygienic antibacterial plastics.
  • Feature 3
    It can be placed on tight spaces because of its separable top and bottom design.
  • Use
    Hand Dry
  • Power Consumption(W)
    730
  • Mass(g)
    4700
  • Specifications
    Wind speed: 120 m/s, Driving sound: 64 dB, Wall surface mounted type
  • Amount Of Content
    1 unit
Part Number
KTM-100
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 75,490.00

1 Piece(s) 8 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon