(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Reverse Flow Type Electric Fan

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 34,932.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Z2.5
Z2.5T
Z3
Z3T
Z4
Z4T
Z5
Z5T
ZE3
ZE3T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
Trusco Code Mass
(g)
Amount Of Content

₹ 35,542.00

1 Piece(s) 16 Day(s) or more Single-phase 100 4.0/5.0 70 0.58/0.82 0.125 467-5185 9200 1 unit

₹ 34,932.00

1 Piece(s) 10 Day(s) or more Three-Phase 200 4.0/5.0 70 0.58/0.82 0.125 467-5193 9200 1 unit

₹ 44,179.00

1 Piece(s) 16 Day(s) or more Single-phase 100 6.0/7.0 75 0.58/0.82 0.2 467-5207 11500 1 unit

₹ 43,265.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 6.0/7.0 75 0.58/0.82 0.2 467-5215 11500 1 unit

₹ 47,449.00

1 Piece(s) 16 Day(s) or more Single-phase 100 7.0/8.5 100 0.77/1.12 0.2 467-5223 12000 1 unit

₹ 46,534.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 7.0/8.5 100 0.77/1.12 0.2 467-5231 12000 1 unit

₹ 68,050.00

1 Piece(s) 16 Day(s) or more Single-phase 100 12.5/14.5 125 1.11/1.60 0.4 467-5240 19300 1 unit

₹ 65,306.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 12.5/14.5 125 1.11/1.60 0.4 467-5258 19300 1 unit

₹ 40,552.00

1 Piece(s) 16 Day(s) or more Single-phase 100 5.0/6.0 75 0.58/0.82 0.125 467-5266 9500 1 unit

₹ 39,943.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 5.0/6.0 75 0.58/0.82 0.125 467-5274 9500 1 unit

Basic Specifications

  • Product Type
    Fan
  • Features
    Space savings not available with conventional products were achieved by taking in air from the motor side and eliminating the ordinary inlet port.
  • Application
    For food machinery, packaging machinery, woodworking tools, tea processing machinery, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
  • Fan Shape
    Plate
  • Amount Of Content
    1 unit

Product Description

[Features]
· Space saving not available with conventional products is achieved by taking in air from the motor side and eliminating the ordinary inlet port.
· Also serves to cool the motor by suctioning from the motor side, and as such no conventional external fan is provided.
· Saves space compared to conventional inlet-attachment types by putting the filter type over the motor as well.
· The vanes are plate types.
· For both 50 and 60 Hz.
[Applications]
· For food machinery, packaging machinery, woodworking tools, tea processing machinery, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.

Part Number
Z2.5
Z2.5T
Z3
Z3T
Z4
Z4T
Z5
Z5T
ZE3
ZE3T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
Trusco Code Mass
(g)
Amount Of Content

₹ 35,542.00

1 Piece(s) 16 Day(s) or more Single-phase 100 4.0/5.0 70 0.58/0.82 0.125 467-5185 9200 1 unit

₹ 34,932.00

1 Piece(s) 10 Day(s) or more Three-Phase 200 4.0/5.0 70 0.58/0.82 0.125 467-5193 9200 1 unit

₹ 44,179.00

1 Piece(s) 16 Day(s) or more Single-phase 100 6.0/7.0 75 0.58/0.82 0.2 467-5207 11500 1 unit

₹ 43,265.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 6.0/7.0 75 0.58/0.82 0.2 467-5215 11500 1 unit

₹ 47,449.00

1 Piece(s) 16 Day(s) or more Single-phase 100 7.0/8.5 100 0.77/1.12 0.2 467-5223 12000 1 unit

₹ 46,534.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 7.0/8.5 100 0.77/1.12 0.2 467-5231 12000 1 unit

₹ 68,050.00

1 Piece(s) 16 Day(s) or more Single-phase 100 12.5/14.5 125 1.11/1.60 0.4 467-5240 19300 1 unit

₹ 65,306.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 12.5/14.5 125 1.11/1.60 0.4 467-5258 19300 1 unit

₹ 40,552.00

1 Piece(s) 16 Day(s) or more Single-phase 100 5.0/6.0 75 0.58/0.82 0.125 467-5266 9500 1 unit

₹ 39,943.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 5.0/6.0 75 0.58/0.82 0.125 467-5274 9500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon