(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Heavy Duty High Pressure Turbo Electric Fan

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 133,544.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KDH4TP-50HZ
KDH4TP-60HZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum air flow
(m3/min)(50/60Hz)
Maximum Static Pressure
(kPa)(50/60Hz)
OP (Frequency) Trusco Code Amount Of Content

₹ 133,544.00

1 Piece(s) 20 Day(s) or more 20.0/- 2.3/- 50HZ 453-5022 1 unit

₹ 133,544.00

1 Piece(s) 16 Day(s) or more -/20.0 -/2.3 60HZ 453-5031 1 unit

Basic Specifications

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Discharge port external diameter(mm)
    100
  • Output(KW)
    0.75
  • Features
    Premium efficiency motor specifications meet IE3 code. They are suitable for both 50 and 60 Hz, for high air quantity and high static pressure with wide rating points and superior versatility.
  • Application
    Dust collection, Incinerator, Dryer, Printing machine, Packaging equipment and material, Cleaning machine, Hot-air generator, Plastics extruder, Food machinery for tea manufacturing or confectionery production etc., Medical equipment, Equipment cooling, General air supply and discharge.
  • Fan Shape
    Turbo
  • Mass(g)
    32500
  • Amount Of Content
    1 unit

Product Description

[Features]
· High efficiency motor specification that meets JIS C 4212.
[Applications]
· Dust collectors, incinerators, dryers, printing machines, packaging equipment and materials, dry cleaning machines, hot-air generators, plastics extruders, food processing machinery such as confectionery and tea production etc., medical equipment, device cooling, general air supply and discharge.

Part Number
KDH4TP-50HZ
KDH4TP-60HZ
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum air flow
(m3/min)(50/60Hz)
Maximum Static Pressure
(kPa)(50/60Hz)
OP (Frequency) Trusco Code Amount Of Content

₹ 133,544.00

1 Piece(s) 20 Day(s) or more 20.0/- 2.3/- 50HZ 453-5022 1 unit

₹ 133,544.00

1 Piece(s) 16 Day(s) or more -/20.0 -/2.3 60HZ 453-5031 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1