- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of LA6TP
-
- Product Type
- Fan
-
- Power Supply(V)
- Three-Phase 200
-
- Maximum air flow(m3/min)(50/60Hz)
- 28.0/32.0
-
- Details Type
- IE3 Motor Specifications
-
- Discharge port external diameter(mm)
- 150
-
- Maximum Static Pressure(kPa)(50/60Hz)
- 1.32/1.91
-
- Output(KW)
- 0.75
-
- Trusco Code
- 453-5049
-
- Features
- Premium efficiency motor specifications meet IE3 code. In particular, the low-noise electric blower has superior silence thanks to the development of efficient air wheel fans. This low-noise electric blower with high efficiency and energy saving properties is suitable for a wide range of applications including building into devices.
-
- Application
- Dust collection, Incinerator, Dryer, Printing machine, Packaging equipment and material, Cleaning machine, Hot-air generator, Plastics extruder, Food machinery for tea manufacturing or confectionery production etc., Medical equipment, Equipment cooling, General air supply and discharge.
-
- Fan Shape
- Air foil fan
-
- Mass(g)
- 29000
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 140,527.00
|
1 Piece(s)
|
|
23 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- Fan
-
- Power Supply(V)
- Three-Phase 200
-
- Maximum air flow(m3/min)(50/60Hz)
- 28.0/32.0
-
- Details Type
- IE3 Motor Specifications
-
- Discharge port external diameter(mm)
- 150
-
- Maximum Static Pressure(kPa)(50/60Hz)
- 1.32/1.91
-
- Output(KW)
- 0.75
-
- Trusco Code
- 453-5049
-
- Features
- Premium efficiency motor specifications meet IE3 code. In particular, the low-noise electric blower has superior silence thanks to the development of efficient air wheel fans. This low-noise electric blower with high efficiency and energy saving properties is suitable for a wide range of applications including building into devices.
-
- Application
- Dust collection, Incinerator, Dryer, Printing machine, Packaging equipment and material, Cleaning machine, Hot-air generator, Plastics extruder, Food machinery for tea manufacturing or confectionery production etc., Medical equipment, Equipment cooling, General air supply and discharge.
-
- Fan Shape
- Air foil fan
-
- Mass(g)
- 29000
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· High efficiency motor specification that meets JIS C 4212.
· In particular, the low-noise electric blower has superior silence thanks to the development of efficient air wheel fans. Quiet electric fan with high efficiency and excellent energy efficiency. This product can be used for a wide range of applications such as device embedding.
[Applications]
· Dust collectors, incinerators, dryers, printing machines, packaging equipment and materials, dry cleaning machines, hot-air generators, plastics extruders, food processing machinery such as confectionery and tea production etc., medical equipment, device cooling, general air supply and discharge.
Specifications of LA6TP
-
- Product Type
- Fan
-
- Power Supply(V)
- Three-Phase 200
-
- Maximum air flow(m3/min)(50/60Hz)
- 28.0/32.0
-
- Details Type
- IE3 Motor Specifications
-
- Discharge port external diameter(mm)
- 150
-
- Maximum Static Pressure(kPa)(50/60Hz)
- 1.32/1.91
-
- Output(KW)
- 0.75
-
- Trusco Code
- 453-5049
-
- Features
- Premium efficiency motor specifications meet IE3 code. In particular, the low-noise electric blower has superior silence thanks to the development of efficient air wheel fans. This low-noise electric blower with high efficiency and energy saving properties is suitable for a wide range of applications including building into devices.
-
- Application
- Dust collection, Incinerator, Dryer, Printing machine, Packaging equipment and material, Cleaning machine, Hot-air generator, Plastics extruder, Food machinery for tea manufacturing or confectionery production etc., Medical equipment, Equipment cooling, General air supply and discharge.
-
- Fan Shape
- Air foil fan
-
- Mass(g)
- 29000
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 140,527.00
|
1 Piece(s)
|
|
23 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy