(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 15/12/2024 to 3:30 (IST) 16/12/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Fan (Fan Shape: Multistage Turbo)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HB5E

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    8.8/4.5
  • Details Type
    -
  • Discharge port external diameter(mm)
    75
  • Maximum Static Pressure(kPa)(50/60Hz)
    4.61/6.67
  • Output(KW)
    0.75
  • JAN Code
    -
  • Trusco Code
    467-4863
  • Features
    Small wind force and ultra-high wind pressure is achieved by using the specially developed multistage centrifugal impeller. The totally enclosed fan cooled motor is standard equipment for continuous operation with load variation and energy saving. Dual-use 50/60 Hz. Items with an E at the end of the item number have a high-efficiency motor specification that meets the JIS C4212 specification.
  • Application
    Dust collector, Printing machine, Cleaning machine, Cardboard machine, Textile machinery, Painting machinery, etc.
  • Fan Shape
    Multistage turbo
  • Mass(g)
    33000
  • Amount Of Content
    1 unit
Part Number
HB5E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 120,745.00

1 Piece(s) 9 Day(s) or more 1 unit

Basic Specifications

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    8.8/4.5
  • Details Type
    -
  • Discharge port external diameter(mm)
    75
  • Maximum Static Pressure(kPa)(50/60Hz)
    4.61/6.67
  • Output(KW)
    0.75
  • JAN Code
    -
  • Trusco Code
    467-4863
  • Features
    Small wind force and ultra-high wind pressure is achieved by using the specially developed multistage centrifugal impeller. The totally enclosed fan cooled motor is standard equipment for continuous operation with load variation and energy saving. Dual-use 50/60 Hz. Items with an E at the end of the item number have a high-efficiency motor specification that meets the JIS C4212 specification.
  • Application
    Dust collector, Printing machine, Cleaning machine, Cardboard machine, Textile machinery, Painting machinery, etc.
  • Fan Shape
    Multistage turbo
  • Mass(g)
    33000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Low wind force and ultra-high wind pressure is achieved by using the specially developed multistage centrifugal impeller.
· Equipped as standard with an energy saving fully-closed external fan motor for continuous operation and load fluctuation.
· For both 50 and 60 Hz.
· Items with an E at the end of the product number have a high-efficiency motor specification that meets JIS C 4212 specification.
[Applications]
· Dust collectors, printing machinery, cleaning machinery, cardboard machinery, textile machinery, painting machinery, etc.

Specifications of HB5E

  • Product Type
    Fan
  • Power Supply(V)
    Three-Phase 200
  • Maximum air flow(m3/min)(50/60Hz)
    8.8/4.5
  • Details Type
    -
  • Discharge port external diameter(mm)
    75
  • Maximum Static Pressure(kPa)(50/60Hz)
    4.61/6.67
  • Output(KW)
    0.75
  • JAN Code
    -
  • Trusco Code
    467-4863
  • Features
    Small wind force and ultra-high wind pressure is achieved by using the specially developed multistage centrifugal impeller. The totally enclosed fan cooled motor is standard equipment for continuous operation with load variation and energy saving. Dual-use 50/60 Hz. Items with an E at the end of the item number have a high-efficiency motor specification that meets the JIS C4212 specification.
  • Application
    Dust collector, Printing machine, Cleaning machine, Cardboard machine, Textile machinery, Painting machinery, etc.
  • Fan Shape
    Multistage turbo
  • Mass(g)
    33000
  • Amount Of Content
    1 unit
Part Number
HB5E
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 120,745.00

1 Piece(s) 9 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon