(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electric Fan (Turbofan)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 39,522.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BN2.5
BN2.5T
BN3
BN3T
BN4
BN5TE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 40,132.00

1 Piece(s) 21 Day(s) or more Single-phase 100 4.5/5.0 70 0.88/1.18 0.125 4560136261400 467-4171 12000 1 unit

₹ 39,522.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 4.5/5.0 70 0.88/1.18 0.125 4560136261424 467-4189 12000 1 unit

₹ 54,398.00

1 Piece(s) 21 Day(s) or more Single-phase 100 6.0/7.0 75 1.18/1.57 0.2 4560136261448 467-4197 16000 1 unit

₹ 53,484.00

1 Piece(s) 20 Day(s) or more Three-Phase 200 6.0/7.0 75 1.18/1.57 0.2 4560136261462 467-4201 16000 1 unit

₹ 80,964.00

1 Piece(s) 12 Day(s) or more Single-phase 100 10.0/12.0 100 1.37/1.96 0.4 4560136261486 467-4219 23000 1 unit

₹ 111,493.00

1 Piece(s) 17 Day(s) or more Three-Phase 200 18.0/20.0 125 1.67/2.35 0.75 - 467-4235 30000 1 unit

Basic Specifications

  • Product Type
    Fan
  • Details Type
    -
  • Features
    A type for high static and high airflow of 50/60 Hz, having a wide range of value points and being excellent for general-purpose use. Dual-use 50/60 Hz. Items with an E at the end of the item number have a high-efficiency motor specification that meets the JIS C4212 specification.
  • Application
    Inclusion in products and equipment, such as incinerators, grinders, dryers, dust collectors, packaging machinery, carriers, etc.
  • Fan Shape
    Turbo
  • Amount Of Content
    1 unit

Product Description

Blower with built-in high static pressure turbo fan.
[Features]
· Equipped with cast casing, blades of optimum size, and dedicated motor. Ideal for embedding in equipment and devices.
· The blade structure with side panel realizes high static pressure and high air flow.
· RoHs-compliant product.
· Can operate continuously 24 hours x 365 days.
· Features excellent efficiency as well as air volume and static pressure usable for a wide range of applications.
[Applications]
· Air blowing, cooling, drying, draining, ventilating, circulating and other general blowing and ventilation.
· Embedding in products and equipment, such as incinerators, grinders, dryers, dust collectors, packaging machinery, carriers, etc.

Part Number
BN2.5
BN2.5T
BN3
BN3T
BN4
BN5TE
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 40,132.00

1 Piece(s) 21 Day(s) or more Single-phase 100 4.5/5.0 70 0.88/1.18 0.125 4560136261400 467-4171 12000 1 unit

₹ 39,522.00

1 Piece(s) 16 Day(s) or more Three-Phase 200 4.5/5.0 70 0.88/1.18 0.125 4560136261424 467-4189 12000 1 unit

₹ 54,398.00

1 Piece(s) 21 Day(s) or more Single-phase 100 6.0/7.0 75 1.18/1.57 0.2 4560136261448 467-4197 16000 1 unit

₹ 53,484.00

1 Piece(s) 20 Day(s) or more Three-Phase 200 6.0/7.0 75 1.18/1.57 0.2 4560136261462 467-4201 16000 1 unit

₹ 80,964.00

1 Piece(s) 12 Day(s) or more Single-phase 100 10.0/12.0 100 1.37/1.96 0.4 4560136261486 467-4219 23000 1 unit

₹ 111,493.00

1 Piece(s) 17 Day(s) or more Three-Phase 200 18.0/20.0 125 1.67/2.35 0.75 - 467-4235 30000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1