(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electric Fan (Plate Fan)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 19,177.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EN3
EN3T
N3
N4
N4T
N5
N5T
N6TB
N6TE
N6TP
Y2T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Details Type Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 37,580.71

1 Piece(s) 5 Day(s) or more Single-phase 100 6.0/7.0 Fully-closed external fan type 75 0.59/0.88 0.125 4560136260946 269-9605 10000 1 unit

₹ 38,873.24

1 Piece(s) 5 Day(s) or more Three-Phase 200 6.0/7.0 Fully-closed external fan type 75 0.59/0.88 0.125 4560136260960 269-9613 10000 1 unit

₹ 41,167.87

1 Piece(s) 5 Day(s) or more Single-phase 100 6.5/8.0 Fully-closed external fan type 75 0.81/1.18 0.2 4560136260984 109-8268 12000 1 unit

₹ 46,937.40

1 Piece(s) 5 Day(s) or more Single-phase 100 7.5/9.0 Fully-closed external fan type 100 0.81/1.17 0.2 4560136261028 269-9630 12600 1 unit

₹ 43,800.53

1 Piece(s) 8 Day(s) or more Three-Phase 200 7.5/9.0 Fully-closed external fan type 100 0.81/1.17 0.2 4560136261042 269-9648 12600 1 unit

₹ 64,609.69

1 Piece(s) 6 Day(s) or more Single-phase 100 15.0/17.0 Fully-closed external fan type 125 1.18/1.67 0.4 4560136261189 109-8284 20000 1 unit

₹ 61,258.65

1 Piece(s) 6 Day(s) or more Three-Phase 200 15.0/17.0 Fully-closed external fan type 125 1.18/1.67 0.4 4560136261202 109-8292 18500 1 unit

₹ 126,002.00

1 Piece(s) 9 Day(s) or more Three-Phase 200 30.0/35.0 Fully-closed external fan type 150 1.91/2.75 1.5 4560136261165 467-4928 38000 1 unit

₹ 109,328.00

1 Piece(s) 9 Day(s) or more Three-Phase 200 23.0/28.0 Fully-closed external fan type 150 1.42/2.06 0.75 - 467-4936 32000 1 unit

₹ 117,269.00

1 Piece(s) 24 Day(s) or more Three-Phase 200 23.0/28.0 IE3 Motor Specifications 125 1.42/2.06 0.75 - 453-5090 32000 1 unit

₹ 19,177.00

1 Piece(s) 9 Day(s) or more Three-Phase 200 2.0/2.3 Drip-proof type 55 0.36/0.52 0.045 4560136265033 467-4952 3900 1 unit

Basic Specifications

  • Product Type
    Fan
  • Features
    The plate type electrical fan is small, lightweight, quiet, and designed to have a long lifespan that is safe to operate continuously. A general purpose type, appropriate for various facilities. 50/60Hz dual purpose. The type with E at the end of the product code is a high specification motor type that meets the JIS C4212.
  • Application
    For food machinery, packaging machinery, woodworking tools, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.
  • Fan Shape
    Plate
  • Amount Of Content
    1 unit

Product Description

Blower with general-purpose plate fan incorporating simple blade design.
[Features]
· Equipped with cast casing, blades of optimum size, and dedicated motor. Ideal for embedding in equipment and devices.
· Uses a simple blade design, compact and lightweight, and can be used for many applications.
· RoHs-compliant product that can be operated continuously 24 hours/day, 365 days/year.
· A small, lightweight, low-noise, long-life design that can be securely used even under continuous operation.
· General type that is compatible with various facilities.
[Applications]
· Air blowing, cooling, drying, draining, ventilating, circulating and other general blowing and ventilation.
· Food, packaging, woodworking, tea processing machinery, incinerators, hot air generators, dust collectors, grinders, plastic extruders, general air supply and exhaust.

Part Number
EN3
EN3T
N3
N4
N4T
N5
N5T
N6TB
N6TE
N6TP
Y2T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Details Type Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 37,580.71

1 Piece(s) 5 Day(s) or more Single-phase 100 6.0/7.0 Fully-closed external fan type 75 0.59/0.88 0.125 4560136260946 269-9605 10000 1 unit

₹ 38,873.24

1 Piece(s) 5 Day(s) or more Three-Phase 200 6.0/7.0 Fully-closed external fan type 75 0.59/0.88 0.125 4560136260960 269-9613 10000 1 unit

₹ 41,167.87

1 Piece(s) 5 Day(s) or more Single-phase 100 6.5/8.0 Fully-closed external fan type 75 0.81/1.18 0.2 4560136260984 109-8268 12000 1 unit

₹ 46,937.40

1 Piece(s) 5 Day(s) or more Single-phase 100 7.5/9.0 Fully-closed external fan type 100 0.81/1.17 0.2 4560136261028 269-9630 12600 1 unit

₹ 43,800.53

1 Piece(s) 8 Day(s) or more Three-Phase 200 7.5/9.0 Fully-closed external fan type 100 0.81/1.17 0.2 4560136261042 269-9648 12600 1 unit

₹ 64,609.69

1 Piece(s) 6 Day(s) or more Single-phase 100 15.0/17.0 Fully-closed external fan type 125 1.18/1.67 0.4 4560136261189 109-8284 20000 1 unit

₹ 61,258.65

1 Piece(s) 6 Day(s) or more Three-Phase 200 15.0/17.0 Fully-closed external fan type 125 1.18/1.67 0.4 4560136261202 109-8292 18500 1 unit

₹ 126,002.00

1 Piece(s) 9 Day(s) or more Three-Phase 200 30.0/35.0 Fully-closed external fan type 150 1.91/2.75 1.5 4560136261165 467-4928 38000 1 unit

₹ 109,328.00

1 Piece(s) 9 Day(s) or more Three-Phase 200 23.0/28.0 Fully-closed external fan type 150 1.42/2.06 0.75 - 467-4936 32000 1 unit

₹ 117,269.00

1 Piece(s) 24 Day(s) or more Three-Phase 200 23.0/28.0 IE3 Motor Specifications 125 1.42/2.06 0.75 - 453-5090 32000 1 unit

₹ 19,177.00

1 Piece(s) 9 Day(s) or more Three-Phase 200 2.0/2.3 Drip-proof type 55 0.36/0.52 0.045 4560136265033 467-4952 3900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon