(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Electric Fan (Sirocco Fan)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 21,612.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2ST
CN3
CN3T
CN4
CN4T
CN5
CN5T
CN6TE
CN8T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Details Type Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 21,612.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 1.9/2.3 Drip-proof type 55 0.27/0.39 0.047 4560136265071 467-4138 3200 1 unit

₹ 36,673.00

1 Piece(s) 12 Day(s) or more Single-phase 100 5.5/6.0 Fully-closed external fan type 75 0.44/0.69 0.125 4560136260014 467-4260 9000 1 unit

₹ 36,063.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 5.5/6.0 Fully-closed external fan type 75 0.44/0.69 0.125 4560136260038 467-4278 9000 1 unit

₹ 46,313.00

1 Piece(s) 12 Day(s) or more Single-phase 100 9.0/10.0 Fully-closed external fan type 100 0.54/0.78 0.2 4560136260052 467-4286 11500 1 unit

₹ 45,399.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 9.0/10.0 Fully-closed external fan type 100 0.54/0.78 0.2 4560136260076 467-4294 11500 1 unit

₹ 61,463.00

1 Piece(s) 12 Day(s) or more Single-phase 100 16.0/18.0 Fully-closed external fan type 125 0.71/1.03 0.4 4560136260090 467-4308 17500 1 unit

₹ 58,056.00

1 Piece(s) 14 Day(s) or more Three-Phase 200 16.0/18.0 Fully-closed external fan type 125 0.71/1.03 0.4 4560136260113 467-4316 16000 1 unit

₹ 98,478.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 24.0/29.0 Fully-closed external fan type 150 0.88/1.27 0.75 - 467-4324 24000 1 unit

₹ 127,620.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 38.0/36.0 Fully-closed external fan type 200 1.13/1.62 1.5 4560136260151 467-4332 32000 1 unit

Basic Specifications

  • Product Type
    Fan
  • Features
    It has a small, lightweight, quiet, and energy-saving design. Dual-use 50/60 Hz. Items with an E at the end of the item number have a high-efficiency motor specification that meets the JIS C4212 specification.
  • Application
    Installation of devices or equipment such as printing machines, plastic extruders, hot air generators, device coolers.
  • Fan Shape
    Sirocco
  • Amount Of Content
    1 unit

Product Description

A blower equipped with a sirocco fan for a focus on air volume.
[Features]
· Equipped with cast casing, blades of optimum size, and dedicated motor. Ideal for embedding in equipment and devices.
· Achieves quiet operation and a large air volume with a blade structure with an optimized design.
· A small, lightweight, low-noise, and energy-saving design.
· RoHs-compliant product.
· Can operate continuously 24 hours x 365 days.
[Applications]
· Air blowing, cooling, drying, draining, ventilating, circulating and other general blowing and ventilation.
· Installation in devices or equipment such as printing machines, plastic extruders, hot air generators, device coolers, etc.

Part Number
2ST
CN3
CN3T
CN4
CN4T
CN5
CN5T
CN6TE
CN8T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Power Supply
(V)
Maximum air flow
(m3/min)(50/60Hz)
Details Type Discharge port external diameter
(mm)
Maximum Static Pressure
(kPa)(50/60Hz)
Output
(KW)
JAN Code Trusco Code Mass
(g)
Amount Of Content

₹ 21,612.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 1.9/2.3 Drip-proof type 55 0.27/0.39 0.047 4560136265071 467-4138 3200 1 unit

₹ 36,673.00

1 Piece(s) 12 Day(s) or more Single-phase 100 5.5/6.0 Fully-closed external fan type 75 0.44/0.69 0.125 4560136260014 467-4260 9000 1 unit

₹ 36,063.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 5.5/6.0 Fully-closed external fan type 75 0.44/0.69 0.125 4560136260038 467-4278 9000 1 unit

₹ 46,313.00

1 Piece(s) 12 Day(s) or more Single-phase 100 9.0/10.0 Fully-closed external fan type 100 0.54/0.78 0.2 4560136260052 467-4286 11500 1 unit

₹ 45,399.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 9.0/10.0 Fully-closed external fan type 100 0.54/0.78 0.2 4560136260076 467-4294 11500 1 unit

₹ 61,463.00

1 Piece(s) 12 Day(s) or more Single-phase 100 16.0/18.0 Fully-closed external fan type 125 0.71/1.03 0.4 4560136260090 467-4308 17500 1 unit

₹ 58,056.00

1 Piece(s) 14 Day(s) or more Three-Phase 200 16.0/18.0 Fully-closed external fan type 125 0.71/1.03 0.4 4560136260113 467-4316 16000 1 unit

₹ 98,478.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 24.0/29.0 Fully-closed external fan type 150 0.88/1.27 0.75 - 467-4324 24000 1 unit

₹ 127,620.00

1 Piece(s) 12 Day(s) or more Three-Phase 200 38.0/36.0 Fully-closed external fan type 200 1.13/1.62 1.5 4560136260151 467-4332 32000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1