Loading...

Flame Retardant Rope (16 Strand Type)

Brand :
TRUSCO NAKAYAMA

Caution

    Product Description

    [Features]
    · Uses 100% aramid fibers for excellent heat resistance (heat resistance guide: retains 80% or more of its strength after heating at 300°C for 10 hours).
    · It also has excellent durability against cut injuries and can be used at various work sites.
    · Terminal processing (prevention of fraying): resin processed
    [Applications]
    · Welding, polishing, and various processing work sites.

    Features

    ●100% aramid fiber is used, so it is excellent in heat resistance.(heat resistance standard: it holds 80% or more strength by heating for 10 hours at 300°C)
    ●Terminal Processing(fraying prevention): Resin processing is done.

    Usage

    ●For welding works, polishing operation, various processing work site.

    Specification

    ●Color:White
    ●Q'ty Per Bag(piece):4
    ●SPQ(bag):50

    Materials

    ●Aramid Fiber(cornex?)
    Flame Retardant Rope (16 Strand Type) | TRUSCO NAKAYAMA | MISUMI India