- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Blind cord (8-strand type)
Specifications of R-230B
-
- Product Type
- rope
-
- Material
- Polyester
-
- Wire diameter × length(mm×m)
- 2×30
-
- Color
- White
-
- Trusco Code
- 511-3181
-
- Mass(g)
- 80
-
- Features
- Braided cord resists twisting and is easy to handle.
-
- Application
- String for lowering blinds. For hanging instruction board inside store.
-
- Package Form
- Bobbin reel
-
- Quantity
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
₹ 1,264.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Basic Specifications
-
- Product Type
- rope
-
- Material
- Polyester
-
- Wire diameter × length(mm×m)
- 2×30
-
- Color
- White
-
- Trusco Code
- 511-3181
-
- Mass(g)
- 80
-
- Features
- Braided cord resists twisting and is easy to handle.
-
- Application
- String for lowering blinds. For hanging instruction board inside store.
-
- Package Form
- Bobbin reel
-
- Quantity
- 1 Roll
Product Description
[Features]
· Braided cord resists twisting and is easy to handle.
[Applications]
· String for raising and lowering blinds.
· For hanging instruction boards inside stores.
Specifications of R-230B
-
- Product Type
- rope
-
- Material
- Polyester
-
- Wire diameter × length(mm×m)
- 2×30
-
- Color
- White
-
- Trusco Code
- 511-3181
-
- Mass(g)
- 80
-
- Features
- Braided cord resists twisting and is easy to handle.
-
- Application
- String for lowering blinds. For hanging instruction board inside store.
-
- Package Form
- Bobbin reel
-
- Quantity
- 1 Roll
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Quantity |
|
₹ 1,264.00
|
4 Piece(s)
|
|
5 Day(s) or more
|
1 Roll |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●A braid which is hard to twist and easy to handle.
●Elongation is small and easy to handle.Usage
●Elevating string for blinds.
●Instruction board inside the store for hanging.Specification
●Color:White
●SPQ(roll):60Materials
●Polyester
Blind cord (8-strand type)
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy