• We're pleased to inform that 15th July, 2019 onwards dispatch lead time for MISUMI India non-stock parts(from Japan) is resumed back to normal i.e. 5 days from order placement date.
Hemp Rope, 3-stranded 6 mm x 20 m – 12 mm x 30 m

Hemp Rope, 3-stranded 6 mm x 20 m – 12 mm x 30 m

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Made of a natural material that can decompose back into the earth.
· Highly wear resistant rope.
[Applications]
· For strapping trees on streets.
· For wrapping growing trees.

Basic Specifications

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Material Details
    Hemp
  • Color
    Brown
  • Amount Of Content
    1 Roll

Details

Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Wire diameter × length(mm×m)

Refine by

  • 6×20
  • 6×30
  • 9×20
  • 9×30
  • 12×20
  • 12×30
  • Clear
Trusco Code

Refine by

  • 511-3377
  • 511-3369
  • 511-3351
  • 511-3342
  • 511-3334
  • 511-3326
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12×20
511-3369
6 Day(s) or more
-

Part Number : R-1220A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    12×20
  • Material Details
    Hemp
  • Color
    Brown
  • Trusco Code
    511-3369
  • Mass(g)
    1890
  • Features
    Highly wear resistant rope.
  • Application
    For Strapping Trees on Streets / Wrapping Growing Trees
  • Package Form
    Band Wrapping
1 Roll
12×30
511-3377
6 Day(s) or more
-

Part Number : R-1230A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    12×30
  • Material Details
    Hemp
  • Color
    Brown
  • Trusco Code
    511-3377
  • Mass(g)
    2930
  • Features
    Highly wear resistant rope.
  • Application
    For Strapping Trees on Streets / Wrapping Growing Trees
  • Package Form
    Band Wrapping
1 Roll
6×20
511-3326
6 Day(s) or more
-

Part Number : R-620A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    6×20
  • Material Details
    Hemp
  • Color
    Brown
  • Trusco Code
    511-3326
  • Mass(g)
    480
  • Features
    Highly wear resistant rope.
  • Application
    For Strapping Trees on Streets / Wrapping Growing Trees
  • Package Form
    Band Wrapping
1 Roll
6×30
511-3334
6 Day(s) or more
-

Part Number : R-630A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    6×30
  • Material Details
    Hemp
  • Color
    Brown
  • Trusco Code
    511-3334
  • Mass(g)
    700
  • Features
    Highly wear resistant rope.
  • Application
    For Strapping Trees on Streets / Wrapping Growing Trees
  • Package Form
    Band Wrapping
1 Roll
9×20
511-3342
6 Day(s) or more
-

Part Number : R-920A
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    9×20
  • Material Details
    Hemp
  • Color
    Brown
  • Trusco Code
    511-3342
  • Mass(g)
    1130
  • Features
    Highly wear resistant rope.
  • Application
    For Strapping Trees on Streets / Wrapping Growing Trees
  • Package Form
    Band Wrapping
1 Roll
9×30
511-3351
7 Day(s) or more
-

Part Number : R-930A
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    9×30
  • Material Details
    Hemp
  • Color
    Brown
  • Trusco Code
    511-3351
  • Mass(g)
    1670
  • Features
    Highly wear resistant rope.
  • Application
    For Strapping Trees on Streets / Wrapping Growing Trees
  • Package Form
    Band Wrapping

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a natural material, it corrodes and decomposes to the ground.
●There is strength, and it is strong against friction.

Usage

●Unity of street trees. 
●Root wrapping of landscape trees.

Specification

●Color:Brown

Materials

●Hemp(sisal)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)