(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sign Rope, 3-stranded 7.5 mm x10 m – 10 mm x 200 m

Sign Rope, 3-stranded 7.5 mm x10 m – 10 mm x 200 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

(i)

Caution

  • Lightly cauterize the cut cross section with a lighter or the like to prevent fraying.
  • This rope is designed for signs, such as for partition arrangement and unauthorized entry prohibition. Never use it for work where a load is applied, such as towing, hanging, binding or fixing.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 536.16 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
R-12100T
R-1220T
R-1230T
R-910T
R-920T
R-950T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass
(g)
Quantity

₹ 4,984.42

2 Piece(s) 5 Day(s) or more 10.0×100 4989999192841 511-3393 4000 1 Roll

₹ 1,296.53

4 Piece(s) 6 Day(s) or more 10X20 4989999252200 441-5779 920 1 Roll

₹ 1,770.76

3 Piece(s) 5 Day(s) or more 10X30 4989999252217 441-5787 1260 1 Roll

₹ 536.16

3 Piece(s) 5 Day(s) or more 7.5X10 4989999252163 441-5736 270 1 Roll

₹ 913.00

4 Piece(s) 6 Day(s) or more 7.5X20 4989999252170 441-5744 580 1 Roll

₹ 1,798.25

2 Piece(s) 6 Day(s) or more 7.5×50 4989999178289 276-7511 1230 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass
(g)
Quantity

Basic Specifications

  • Product Type
    Sign rope
  • Material
    Polyethylene (PE)
  • Type
    Three-strand
  • Color
    Yellow/Black
  • Features
    It is a two-color rope of black and yellow stripes that can be used for safety signs and section arrangement.
  • Application
    Keep Out / Hazardous Area display
  • Package Form
    Band Wrapping
  • Quantity
    1 Roll

Product Description

Black and yellow indication rope that prompts visibility and attention.
[Features]
· This product can be used for extended periods because it is made with virgin polyethylene (PE) raw materials.
· Select thickness and length depending on the location where it is used.
[Applications]
· As a no-entry/hazardous area display for use in civil engineering work and construction sites.
· For safety signs and classification management for parking lots, materials storage, etc.

Part Number
R-12100T
R-1220T
R-1230T
R-910T
R-920T
R-950T
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass
(g)
Quantity

₹ 4,984.42

2 Piece(s) 5 Day(s) or more 10.0×100 4989999192841 511-3393 4000 1 Roll

₹ 1,296.53

4 Piece(s) 6 Day(s) or more 10X20 4989999252200 441-5779 920 1 Roll

₹ 1,770.76

3 Piece(s) 5 Day(s) or more 10X30 4989999252217 441-5787 1260 1 Roll

₹ 536.16

3 Piece(s) 5 Day(s) or more 7.5X10 4989999252163 441-5736 270 1 Roll

₹ 913.00

4 Piece(s) 6 Day(s) or more 7.5X20 4989999252170 441-5744 580 1 Roll

₹ 1,798.25

2 Piece(s) 6 Day(s) or more 7.5×50 4989999178289 276-7511 1230 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
JAN Code Trusco Code Mass
(g)
Quantity

Loading...

Product Specifications

Features

●It is a black and yellow 2-color tiger rope that can be used for safety signs and landmarks.

Usage

●Restricted access/Indication of danger zone.

Specification

●Color:Yellow/Black

Materials

●Polyethylene(PE)

Warning

●Since this rope is intended for signs such as partition arrangement and invasion prohibition, please never use for loading work such as towing, hanging work or binding, or fixing.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list