(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polypropylene Rope With Stand, 3-stranded 9 mm x 1 m – 12 mm x 5 m

Polypropylene Rope With Stand, 3-stranded 9 mm x 1 m – 12 mm x 5 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

  • Order Qty :
  • Starting From :
    ₹ 434.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPP-91
TPP-92
TPP-93
TPP-94
TPP-95
TPP-121
TPP-122
TPP-123
TPP-124
TPP-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Quantity

₹ 434.47

4 Piece(s) 5 Day(s) or more 9×1 363-1737 65 1 pc.

₹ 481.00

5 Piece(s) 8 Day(s) or more 9×2 363-1745 100 1 pc.

₹ 647.13

2 Piece(s) 5 Day(s) or more 9×3 363-1753 135 1 pc.

₹ 734.04

2 Piece(s) 8 Day(s) or more 9×4 363-1761 170 1 pc.

₹ 866.51

4 Piece(s) 5 Day(s) or more 9×5 363-1770 205 1 pc.

₹ 662.00

3 Piece(s) 6 Day(s) or more 12×1 363-1681 135 1 pc.

₹ 850.00

3 Piece(s) 8 Day(s) or more 12 x 2 363-1699 200 1 pc.

₹ 1,078.07

3 Piece(s) 5 Day(s) or more 12×3 363-1702 265 1 pc.

₹ 1,262.05

2 Piece(s) 5 Day(s) or more 12×4 363-1711 330 1 pc.

₹ 1,467.47

2 Piece(s) 5 Day(s) or more 12×5 363-1729 395 1 pc.

Basic Specifications

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Material Details
    Polypropylene (PP)
  • Color
    Black
  • Features
    As it is made of fiber, it is flexible, easy to handle and light.
  • Application
    Best for fixing, bundling and pulling products in logistics or in a factory without contaminating them.
  • Package Form
    Viny-Ties® Clip
  • Quantity
    1 pc.

Product Description

[Features]
· Does not produce oil or rust as with the wire rope, preventing products from being contaminated.
· As it is made of fiber, it is flexible, easy to handle and light.
[Applications]
· Best for fixing, bundling and pulling products in logistics or in a factory without contaminating them.

Part Number
TPP-91
TPP-92
TPP-93
TPP-94
TPP-95
TPP-121
TPP-122
TPP-123
TPP-124
TPP-125
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Wire diameter × length
(mm×m)
Trusco Code Mass
(g)
Quantity

₹ 434.47

4 Piece(s) 5 Day(s) or more 9×1 363-1737 65 1 pc.

₹ 481.00

5 Piece(s) 8 Day(s) or more 9×2 363-1745 100 1 pc.

₹ 647.13

2 Piece(s) 5 Day(s) or more 9×3 363-1753 135 1 pc.

₹ 734.04

2 Piece(s) 8 Day(s) or more 9×4 363-1761 170 1 pc.

₹ 866.51

4 Piece(s) 5 Day(s) or more 9×5 363-1770 205 1 pc.

₹ 662.00

3 Piece(s) 6 Day(s) or more 12×1 363-1681 135 1 pc.

₹ 850.00

3 Piece(s) 8 Day(s) or more 12 x 2 363-1699 200 1 pc.

₹ 1,078.07

3 Piece(s) 5 Day(s) or more 12×3 363-1702 265 1 pc.

₹ 1,262.05

2 Piece(s) 5 Day(s) or more 12×4 363-1711 330 1 pc.

₹ 1,467.47

2 Piece(s) 5 Day(s) or more 12×5 363-1729 395 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compared to a wire with a base, there is no problem of oil, rust, etc., so it will not get dirty without hurting your luggage.

Usage

●Optimum for fixing, binding, tensioning work without contaminating commodity such as logistics and plants.

Specification

●Color:Black
●SPQ(piece):10

Materials

●Polypropylene(PP)

Warning

●Do not use the rope with the base for fixing, binding, tensioning rope, hanging the lifting load of the slinging work.
X
whatsapp-qr whatsapp-icon