(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m

Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of R-310P-R

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    3×10
  • Material Details
    Polypropylene (PP)
  • Color
    Red
  • Trusco Code
    511-3091
  • Mass(g)
    50
  • Features
    Light, soft and easy to use.
  • Application
    For cargo identification, tent/tarp tension rope, for signboards hanging inside a store.
  • Package Form
    With Bag
  • Quantity
    1 Roll

Loading...

Part Number
R-310P-R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 549.33

2 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Product Description

[Features]
· Light, soft and easy to use.
[Applications]
· Identification of loads, etc.
· Rope for tents and tarps.
· For hanging instruction boards inside stores.

Specifications of R-310P-R

  • Product Type
    rope
  • Material
    Other
  • Type
    Three-strand
  • Wire diameter × length(mm×m)
    3×10
  • Material Details
    Polypropylene (PP)
  • Color
    Red
  • Trusco Code
    511-3091
  • Mass(g)
    50
  • Features
    Light, soft and easy to use.
  • Application
    For cargo identification, tent/tarp tension rope, for signboards hanging inside a store.
  • Package Form
    With Bag
  • Quantity
    1 Roll

Loading...

Part Number
R-310P-R
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 549.33

2 Piece(s) 5 Day(s) or more 1 Roll
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m

Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list