(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Recoil Starter Rope (12-stranded)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 22-8515

  • Product Type
    Rope
  • Material
    Nylon
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    4.5X50
  • Color
    White
  • Properties
    Heat Resistant
  • Trusco Code
    418-4581
  • Features
    Fibers are woven into the rope for maximum strength and resistance to friction. This product also has excellent heat resistance. Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
  • Use
    For starting various types of engines on agricultural and construction machinery.
  • Package Presentation
    Bobbin reel
  • Mass(g)
    687
  • Amount Of Content
    1 Roll
Part Number
22-8515
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,453.91

2 Piece(s) 6 Day(s) or more 1 Roll

Basic Specifications

  • Product Type
    Rope
  • Material
    Nylon
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    4.5X50
  • Color
    White
  • Properties
    Heat Resistant
  • Trusco Code
    418-4581
  • Features
    Fibers are woven into the rope for maximum strength and resistance to friction. This product also has excellent heat resistance. Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
  • Use
    For starting various types of engines on agricultural and construction machinery.
  • Package Presentation
    Bobbin reel
  • Mass(g)
    687
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Strongest synthetic fiber rope with abrasion resistance.
· Excellent heat resistance.
· About 40% lower strength than 3-ply rope, but it is flexible with a good feel and easy to use without kinks (torsion).
[Applications]
· For starting engines of various types of agriculture machinery, construction machinery, etc.
· For expendable products. Can be used for replacement.
· Optimal also for fixing and tying moisturizing sheets, etc.

Specifications of 22-8515

  • Product Type
    Rope
  • Material
    Nylon
  • Type
    Solid Braiding
  • Wire diameter × length(mm×m)
    4.5X50
  • Color
    White
  • Properties
    Heat Resistant
  • Trusco Code
    418-4581
  • Features
    Fibers are woven into the rope for maximum strength and resistance to friction. This product also has excellent heat resistance. Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
  • Use
    For starting various types of engines on agricultural and construction machinery.
  • Package Presentation
    Bobbin reel
  • Mass(g)
    687
  • Amount Of Content
    1 Roll
Part Number
22-8515
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,453.91

2 Piece(s) 6 Day(s) or more 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon