• We're pleased to inform that 15th July, 2019 onwards dispatch lead time for MISUMI India non-stock parts(from Japan) is resumed back to normal i.e. 5 days from order placement date.
Rope Reel

Rope Reel

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· The vertical style enables smooth winding and unwinding.
· Pack can be divided to attach a rope easily.
· Can be stored with a rope inside the pack. Take out just what is needed and attach to a reel stand.
· Compatible rope: 16 to 18 mm (up to 50 m), 12 mm (up to 100 m)
· Rope sold separately.
[Applications]
· Wind, unwind and store rope for use on site.

Basic Specifications

  • Product Type
    Rope Reel
  • Trusco Code
    289-9809
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
6 Day(s) or more
-

Part Number : DR-720
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rope Reel
  • Trusco Code
    289-9809
  • Application
    Winding, extending, and storing of ropes at work sites
  • Material Details
    Pack: plastic, reel stand: steel
  • Features
    The pack is divided for easy rope equipping.
  • Features 2
    It can be stored with the rope in the pack. A reel stand can be attached as needed for pulling out the rope.
  • Note
    Usable rope: 16-18 mm (up to 50 m), 12 mm (up to 100 m), rope sold separately.
  • Main Body Size : Width(mm)
    480
  • Main Body Size : Height(mm)
    510
  • Mass(g)
    3000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Pack is a split type that makes easy to install rope.
●Available Rope: 14 to 16mm(up to 50m) 12mm(up to 100m).
●Rope are sold separately.

Usage

●Winding, withdrawing, storage of the rope on site.

Specification

●Main Body Dimension(mm)W x H:480 x 510
●SPQ(piece):1

Materials

●Bag: Plastic
●Reel Stand: Steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)