(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Orange Sheet #3000

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 830.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
OS-01
OS-02
OS-05
OS-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

₹ 830.82

3 Piece(s) 5 Day(s) or more 1.71X1.71 8 367-6285 0.5 1 pc.

₹ 1,188.16

3 Piece(s) 5 Day(s) or more 1.71X2.57 10 367-6293 0.8 1 pc.

₹ 2,177.71

2 Piece(s) 5 Day(s) or more 2.57X3.44 14 367-6307 1.5 1 pc.

₹ 4,098.29

2 Piece(s) 5 Day(s) or more 3.44X5.24 20 367-6315 3 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

Basic Specifications

  • Product Model
    Color Sheet
  • Thickness(mm)
    0.22
  • Color
    Other
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Color Details
    Orange
  • Use
    Machine cover, protective sheet, etc.
  • Tensile Strength
    Length 683 N / 5 cm, Width 600 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Material (Body)
    Polyethylene (PE)
  • Material (Eyelet)
    Aluminum (inner diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

A waterproof sheet for outdoor use.
[Features]
· Thickness about 0.22 mm.
· For medium to long-term use.
· Made in China.
[Applications]
· Ideal for covering machinery, as a protective sheet, etc.
· The orange color makes it easy to spot amongst ordinary blue ground sheets, and makes it ideal for protecting items that need to stand out.

Part Number
OS-01
OS-02
OS-05
OS-11
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

₹ 830.82

3 Piece(s) 5 Day(s) or more 1.71X1.71 8 367-6285 0.5 1 pc.

₹ 1,188.16

3 Piece(s) 5 Day(s) or more 1.71X2.57 10 367-6293 0.8 1 pc.

₹ 2,177.71

2 Piece(s) 5 Day(s) or more 2.57X3.44 14 367-6307 1.5 1 pc.

₹ 4,098.29

2 Piece(s) 5 Day(s) or more 3.44X5.24 20 367-6315 3 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
Trusco Code Mass
(kg)
Amount Of Content

Loading...

Orange Sheet #3000

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 830.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language