Loading...

Insecticide Sunsun Net

Brand :
NIHON WIDECLOTH

Caution

    Product Description

    [Features]
    ·Fine mesh with a mesh size of 1 mm (light transmittance of 90%) makes it possible to grow crops with little or no pesticides.
    ·Because it uses threads containing a weather-resistant stabilizer, it is durable and long-lasting, and can be washed even if it gets dirty.
    ·Aluminum reflective tape, which insects dislike, is placed in a grid pattern, making it even more effective at repelling insects.
    ·It has excellent water permeability and breathability, and can be sprinkled with water when stretched.
    [Applications]
    ·Side lining for agricultural greenhouses.
    ·Insect control for factories, houses, etc.

    Usage

    ●Side covering of vinyl house for agriculture.

    Specification

    ●Color:Natural
    ●Mesh Size(mm):1
    ●Thickness: 0.4mm

    Materials

    ●Polyethylene(PE)