(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, Steel Filing Cabinet Storage (White / Neo Gray)

Library, Steel Filing Cabinet Storage (White / Neo Gray)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      68,560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Steel cabinet bookcase.
[Features]
· A filing cabinet with 2-column/3-row, 4-row and 6-row drawers.
· Uniform load capacity 50 kg/level.
· Locks are provided in 2 places, allowing each row to be individually locked.
[Applications]
· Storage of documents such as files and materials such as catalogs.

Part Number
WT2C3S
WT2C4S
WT2C6S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Drawer internal dimensions: width x depth x height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

₹ 68,559.75

1 Piece(s) 13 Day(s) or more 3 Steps 2 rows370×320×264(178)462-762843.91 unit

₹ 72,957.73

1 Piece(s) 13 Day(s) or more 4 Steps 2 rows370×320×198(178)462-763649.51 unit

₹ 80,340.09

1 Piece(s) 13 Day(s) or more 6 Steps 2 rows370×320×132(112)462-764456.71 unit
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type Drawer internal dimensions: width x depth x height
(mm)
Trusco Code Mass
(kg)
Amount Of Content

Loading...

  1. 1

Basic Information

Width (mm) 880 Height (mm) 880 Installation Type Dedicated for bottom support
Depth (mm) 400 Product Type Finished product Maximum Load (kg/unit) 200
Uniform Load Capacity (kg / level) 50 Color White Specifications Locks are provided in 2 places, allowing each row to be individually locked
Amount Of Content 1 unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list