(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Library, Catalog Case A4 Type Frontage 880 Height 1,110 Depth 400 (mm)

Library, Catalog Case A4 Type Frontage 880 Height 1,110 Depth 400 (mm)

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      117,919₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A steel catalog case (A4 type).

Specification

●Max Load Capacity(kg/piece):180
●Equal Load Capacity(kg/level):3
●W x D x H(mm):880 x 400 x 1110
●Color: Neon Gray
Part Number
FR40-G313AP
FR40-G326AP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDrawer internal dimensions: width x depth x height
(mm)
Drawer Trusco Code Mass
(kg)
Amount Of Content

₹ 117,919.44

1 Piece(s) 13 Day(s) or more 239×327×70A4 Deep Model 3 rows 13 columns520-675854.01 unit

₹ 140,612.11

1 Piece(s) 13 Day(s) or more 239×328×31A4 Shallow Model 3 rows 26 columns520-676666.51 unit
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDrawer internal dimensions: width x depth x height
(mm)
Drawer Trusco Code Mass
(kg)
Amount Of Content

Loading...

  1. 1

Basic Information

Width (mm) 880 Height (mm) 1110 Installation Type Dedicated for bottom support
Depth (mm) 400 Product Type Finished product Maximum Load (kg/unit) 180
Uniform Load Capacity (kg / level) 3 Color Neogray Compatible metal fittings to prevent tipping over TK/NTK Type
Amount Of Content 1 unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list