(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Desk Side Wagon (with Top Board / Drawer)

Desk Side Wagon (with Top Board / Drawer)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Desk Side Wagon (with Top Board / Drawer)
  • Desk Side Wagon (with Top Board / Drawer)
  • Desk Side Wagon (with Top Board / Drawer)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      38,928₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is the same height as the desk specified in the new JIS standards (700 mm in height) and is ideal for desk-side usage.

Part Number
DS-AC80T
DSAW-16
DSAW-26
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Mass
(g)
Trusco Code Amount Of Content

₹ 47,949.00

1 Piece(s) 13 Day(s) or more 58017400511-22141 unit

₹ 38,928.00

1 Piece(s) 13 Day(s) or more 31511200507-26541 unit

₹ 57,396.00

1 Piece(s) 13 Day(s) or more 58019000507-26621 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Maximum Load(kg/unit) 60 Depth(mm) 390
Height(mm) 700 Caster Diameter(mm) 60 Features It is the same height as the desk specified in the new JIS standards (700 mm in height) and is ideal for desk-side usage.
Dual-Wheel Caster φ60 mm Swivel With Stopper x 2, Swivel Without Stopper x 2 Top Panel Decorative Melamine Plywood Amount Of Content 1 unit
X
whatsapp-qr whatsapp-icon