(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Storage Case, Frontage 502 mm

Storage Case, Frontage 502 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Storage Case, Frontage 502 mm
  • Storage Case, Frontage 502 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      20,469₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be stored neatly at the foot of old JIS standard desks (desk height 740 mm).

Part Number
DM50-2C
KDM50-2C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Trusco Code Amount Of Content

₹ 20,469.00

1 Piece(s) 19 Day(s) or more 11000507-26111 unit

₹ 23,212.00

1 Piece(s) 19 Day(s) or more 12400507-26201 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Maximum Load(kg/unit) 60 Frontage(mm) 502
Depth(mm) 302 Height(mm) 616 Caster Diameter(mm) 40
Features Can be stored neatly at foot of old JIS standard desks (desk height 740 mm). Dual-Wheel Caster φ40 mm Swivel With Stopper x 2, Swivel Without Stopper x 2 Amount Of Content 1 unit