(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Storage Case, Inclined Shelf Type

Storage Case, Inclined Shelf Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,513₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A convenient filing cart with an inclined shelf.
[Material 1]Main body: Steel
[Material 2]Caster: Nylon

Part Number
BF-700C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

₹ 26,513.00

1 Piece(s) 13 Day(s) or more 1 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Details Type Inclined Rack Type Maximum Load(kg/unit) 60
Frontage(mm) 702 Depth(mm) 432 Height(mm) 844
Caster Diameter(mm) 40 Mass(g) 18500 Trusco Code 504-6548
Features A convenient file wagon for inclined racks. Dual-Wheel Caster φ40 mm Swivel With Stopper x 2, Swivel Without Stopper x 2 Amount Of Content 1 unit
X
whatsapp-qr whatsapp-icon