(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 9/2/2025 to 4:30 (IST) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Storage Case, Standard Type

Storage Case, Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,324₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be stored neatly at the foot of old JIS standard desks (desk height 740 mm).

Part Number
BS2A4-S4C
BS2A4-W2C
BS2A-T540C
DM-A4S2-C
DM-A4W1-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFrontage
(mm)
Depth
(mm)
Mass
(g)
Trusco Code Amount Of Content

₹ 26,277.00

1 Piece(s) 13 Day(s) or more 52133014100680-68071 unit

₹ 25,060.00

1 Piece(s) 13 Day(s) or more 52133013200678-67851 unit

₹ 19,324.00

1 Piece(s) 13 Day(s) or more 52133011500504-63271 unit

₹ 23,016.00

1 Piece(s) 13 Day(s) or more 52333212900683-68311 unit

₹ 22,723.00

1 Piece(s) 13 Day(s) or more 52333212700682-68231 unit

Loading...

  1. 1

Basic Information

Product Type Filing cart Details Type Standard Type Maximum Load(kg/unit) 60
Height(mm) 602 Caster Diameter(mm) 40 Features Can be stored neatly at foot of old JIS standard desks (desk height 740 mm).
Dual-Wheel Caster φ40 mm Swivel With Stopper x 2, Swivel Without Stopper x 2 Amount Of Content 1 unit
X
whatsapp-qr whatsapp-icon