(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Key Box K

Key Box K

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,877₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Key box that allows centralized management of keys.
[Features]
· Can be attached to walls and opened/closed as-is.
· Key box door can be locked (with 2 keys).
· The color-coded cards contain reference numbers, allowing functional classification.
· To install, screw 3 accessory screws into a sturdy wall and hook onto the hole at the back surface of the main body.
[Applications]
· Ideal for storing multiple keys, including those for the home, office, and warehouse.

Part Number
K-20
K-30
K-40
K-60
K-80
K-120
K-160
K-180
K-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of Holders
(Piece)
Width x Depth x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 15,191.00

1 Piece(s) 5 Day(s) or more 20220X62X330000-838923001 unit

₹ 11,876.55

1 Piece(s) 6 Day(s) or more 30220X62X500000-839725001 unit

₹ 12,793.02

1 Piece(s) 5 Day(s) or more 40375X62X390000-815036001 unit

₹ 15,855.40

1 Piece(s) 5 Day(s) or more 60375X62X500000-816849001 unit

₹ 19,346.20

1 Piece(s) 6 Day(s) or more 80375X62X500000-819250001 unit

₹ 27,956.18

1 Piece(s) 5 Day(s) or more 120420X110X500000-8206109001 unit

₹ 35,981.64

1 Piece(s) 8 Day(s) or more 160420X110X500000-8338112001 unit

₹ 45,365.67

1 Piece(s) 8 Day(s) or more 180460X162X500000-8346155001 unit

₹ 49,999.11

1 Piece(s) 8 Day(s) or more 240460X162X500000-8354164001 unit

Loading...

  1. 1

Basic Information

Product Type Key Box Box Type Includes key type Features Keys necessary for building management can be centrally managed. Key cabinet ideal for storing keys for the home, office, and warehouse. Can be attached to walls, and be opened/closed during. Key cabinet door can be locked. (2 keys included)
Specifications Lock type (key box body) / The key rack inside the key box comes off when pushed up. When retrieving the cards inside, pull out the side stoppers sideways. The color-coded cards contain reference numbers, allowing functional classification. Installation method Screw 3 accessory screws into a sturdy wall and hook it onto the hole at the back surface of the main body. Amount Of Content 1 unit
X
whatsapp-qr whatsapp-icon