(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit) (Part Number)

Catalog Case With Door (Maximum Loading Capacity 40 to 60 kg/Unit)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      64,199₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Having a door with a key, it is suitable for storage and managing important documents and materials.

Part Number
A2C10D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Load
(kg/unit)
Width x Depth x Height
(mm)
Drawer (A4 shallow) Drawer (A4 medium deep) Drawer (A4 deep) Drawer internal height
(mm)
Mass
(g)
Type of Doors Trusco Code Amount Of Content

₹ 64,199.00

1 Piece(s) 19 Day(s) or more 40560X395X880--2 Row 10 Levels7231000Single Opening457-16731 unit

Loading...

  1. 1

Basic Information

Product Type Catalog case Pull-out type A4 Shape Drawer internal width(mm) 234
Drawer internal depth(mm) 318 Accessory Each drawer has 2 name cards. Caution Partitions are sold separately.
Specification details With Lock, A4 Compatible Shallow Drawer A4-20 Medium depth drawer A4-15H
Deep drawer A4-10 Amount Of Content 1 unit