(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Double Ring Inner Diameter (mm) 13-22

Click this image to zoom it.

Move the mouse over the image to zoom

Double Ring Inner Diameter (mm) 13-22【200 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

[Features]
· Double ring that does not come off.
· Different size variations are available according to the key types and applications.

Basic Specifications

  • Product Model
    Other
  • Number of Pieces Per Pack(Nos.)
    200
Part Number
Inner diameter(mm)

Refine by

  • 13
  • 17
  • 22
  • Clear
Trusco Code

Refine by

  • 295-6055
  • 295-6047
  • 295-6039
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13
295-6039
6 Day(s) or more
-

200 Pieces Per Package

Part Number : NR-13
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 200 Pieces Per Package

Specificationtitle

  • Product Model
    Other
  • Inner diameter(mm)
    13
  • Number of Pieces Per Pack(Nos.)
    200
  • Trusco Code
    295-6039
  • Mass(g)
    120
17
295-6047
6 Day(s) or more
-

200 Pieces Per Package

Part Number : NR-17
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 200 Pieces Per Package

Specificationtitle

  • Product Model
    Other
  • Inner diameter(mm)
    17
  • Number of Pieces Per Pack(Nos.)
    200
  • Trusco Code
    295-6047
  • Mass(g)
    180
22
295-6055
6 Day(s) or more
-

200 Pieces Per Package

Part Number : NR-22
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 200 Pieces Per Package

Specificationtitle

  • Product Model
    Other
  • Inner diameter(mm)
    22
  • Number of Pieces Per Pack(Nos.)
    200
  • Trusco Code
    295-6055
  • Mass(g)
    400

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support