(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Desk Mat (New JIS / Olefinic Resin Type)

Click this image to zoom it.

Move the mouse over the image to zoom

Desk Mat (New JIS / Olefinic Resin Type)

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

Part Number
Width x Depth(mm)

Refine by

  • 1,390 x 690
  • 1,590 x 790
  • 990 x 590
  • 990 x 690
  • 1090 x 690
  • 1190 x 690
  • 1590 x 690
  • Clear
Applicable desk

Refine by

  • 106
  • 107
  • 117
  • 127
  • 147
  • 167
  • 168
  • Clear
Trusco Code

Refine by

  • 519-8101
  • 519-8097
  • 519-8089
  • 519-8071
  • 519-8062
  • 519-8054
  • 519-8046
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
990 x 590
106
519-8046
6 Day(s) or more
-

Part Number : DMJ106DX
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    990 x 590
  • Applicable desk
    106
  • Trusco Code
    519-8046
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For New JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    830
990 x 690
107
519-8054
6 Day(s) or more
-

Part Number : DMJ107DX
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    990 x 690
  • Applicable desk
    107
  • Trusco Code
    519-8054
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For New JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    970
1090 x 690
117
519-8062
6 Day(s) or more
-

Part Number : DMJ117DX
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1090 x 690
  • Applicable desk
    117
  • Trusco Code
    519-8062
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For New JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1070
1190 x 690
127
519-8071
6 Day(s) or more
-

Part Number : DMJ127DX
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1190 x 690
  • Applicable desk
    127
  • Trusco Code
    519-8071
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For New JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1170
1,390 x 690
147
519-8089
6 Day(s) or more
-

Part Number : DMJ147DX
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1,390 x 690
  • Applicable desk
    147
  • Trusco Code
    519-8089
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For New JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1370
1590 x 690
167
519-8097
11 Day(s) or more
-

Part Number : DMJ167DX
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1590 x 690
  • Applicable desk
    167
  • Trusco Code
    519-8097
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For New JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1560
1,590 x 790
168
519-8101
11 Day(s) or more
-

Part Number : DMJ168DX
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Desk Mat
  • Width x Depth(mm)
    1,590 x 790
  • Applicable desk
    168
  • Trusco Code
    519-8101
  • Color
    Semi-transparent
  • Thickness(mm)
    1.5
  • JIS
    For New JIS
  • Body Material
    Olefin Based Resin
  • Mass(g)
    1790

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support