(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/1/2021 to 4:30 (IST) 25/1/2021. We apologize for the inconvenience.

Time Card Rack for 10 People

Time Card Rack for 10 People

[Features]
· Up to 2 sets of CR-PL10 can be connected (for 30 people maximum) to CR-S10.
· Each shelf (1-person space) connects and separates with a single touch.
· For hanging on the wall.
· Extra people can be easily added later if the number of people increases.

Part Number

Configured Part Number is shown.

Part Number
CR-PL10
CR-S10
Part NumberVolume DiscountDays to ShipHeight
(mm)
Type Trusco Code Mass
(g)
7 Day(s) or more 375(Additional) For 10 People276-6604260
6 Day(s) or more 405For 10 People276-6591330

Loading...

  1. 1

Basic Information

Product Model Rack Width(mm) 103 Depth(mm) 45

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)