(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

SCREW LOCKING AGENT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,610.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TB1401-1
TB1401-200
TB1401B-1
TB1401B-200
TB1401C-1
TB1401C-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Mass
(g)
Amount Of Content

₹ 5,492.84

2 Piece(s) 8 Day(s) or more Transparency 126-3862 1150 1 Can (1000 g)

₹ 1,610.58

2 Piece(s) 8 Day(s) or more Transparency 126-3838 260 1 Can (200 g)

₹ 5,492.84

2 Piece(s) 9 Day(s) or more Blue 126-3871 1150 1 Can (1000 g)

₹ 1,610.58

2 Piece(s) 11 Day(s) or more Blue 126-3846 260 1 Can (200 g)

₹ 5,492.84

2 Piece(s) 9 Day(s) or more Red 126-3889 1150 1 Can (1000 g)

₹ 1,610.58

2 Piece(s) 8 Day(s) or more Red 126-3854 260 1 Can (200 g)

Basic Specifications

  • Product Type
    Screw locking agent
  • Viscosity(mPa・s)
    350
  • Application 1
    Agent preventing screw looseness, omission, and rusting
  • Specifications
    Anaerobic, Low Strength Type (Removable)
  • Material (main components)
    Vinyl acetate resin

Product Description

Screw locking agent for preventing screw looseness, leakage, and rusting.
[Features]
· Features excellent locking effectiveness and can be removed easily.
· Synthetic resin is the main component.
[Applications]
· Optimal for comparatively small screws that are removed often.

Part Number
TB1401-1
TB1401-200
TB1401B-1
TB1401B-200
TB1401C-1
TB1401C-200
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Mass
(g)
Amount Of Content

₹ 5,492.84

2 Piece(s) 8 Day(s) or more Transparency 126-3862 1150 1 Can (1000 g)

₹ 1,610.58

2 Piece(s) 8 Day(s) or more Transparency 126-3838 260 1 Can (200 g)

₹ 5,492.84

2 Piece(s) 9 Day(s) or more Blue 126-3871 1150 1 Can (1000 g)

₹ 1,610.58

2 Piece(s) 11 Day(s) or more Blue 126-3846 260 1 Can (200 g)

₹ 5,492.84

2 Piece(s) 9 Day(s) or more Red 126-3889 1150 1 Can (1000 g)

₹ 1,610.58

2 Piece(s) 8 Day(s) or more Red 126-3854 260 1 Can (200 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1