(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ADHESIVES FOR THREADLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TB1344H-50

  • Product Type
    Screw locking agent
  • Color
    Blue
  • Viscosity(mPa・s)
    600
  • Trusco Code
    405-5934
  • Application 1
    Fixing bolt and screw with comparatively small diameter
  • Specifications
    Low hardness (can be removed)
  • Material (main components)
    Synthetic Resin
  • Mass(g)
    66
  • Amount Of Content
    1 pc (50 g)
Part Number
TB1344H-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,337.84

2 Piece(s) 5 Day(s) or more 1 pc (50 g)

Basic Specifications

  • Product Type
    Screw locking agent
  • Color
    Blue
  • Viscosity(mPa・s)
    600
  • Trusco Code
    405-5934
  • Application 1
    Fixing bolt and screw with comparatively small diameter
  • Specifications
    Low hardness (can be removed)
  • Material (main components)
    Synthetic Resin
  • Mass(g)
    66
  • Amount Of Content
    1 pc (50 g)

Product Description

A screw loosening prevention agent which cures quickly when air is shut out.
[Features]
· Adhesive mainly for screws, bolts and fitting parts.
· Anaerobic and will not harden while in contact with air.
· Cures quickly when air is shut out in small clearances in metal.
· Low-strength type that can be removed.
[Applications]
· Optimal for fixing bolts and screws with comparatively small diameters.

Specifications of TB1344H-50

  • Product Type
    Screw locking agent
  • Color
    Blue
  • Viscosity(mPa・s)
    600
  • Trusco Code
    405-5934
  • Application 1
    Fixing bolt and screw with comparatively small diameter
  • Specifications
    Low hardness (can be removed)
  • Material (main components)
    Synthetic Resin
  • Mass(g)
    66
  • Amount Of Content
    1 pc (50 g)
Part Number
TB1344H-50
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 4,337.84

2 Piece(s) 5 Day(s) or more 1 pc (50 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon